FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about RS5420-V2 
1.
This picture is about RS5420-V2
1.
This picture is about RS5420-V2 
1.
This picture is about RS5420-V2
1.

RS5420-V2, 4U Storage Server, Dual Socket Intel® Xeon® Scalable Processor, Up to 4TB DRAM, 66 x 2.5"/3.5" NVMe/SAS/SATA Drive Bays, 2 x RJ45 10GBASE-T Ports, 2000W Redundant

#232533
#232533
15.840,09 € (Incl. VAT)
FS P/N: RS5420-V2
0 Sold
0 Review
2 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

4U Storage Server, Dual Socket Intel® Xeon® Scalable Processor, Up to 4TB DRAM, 66 x 2.5"/3.5" NVMe/SAS/SATA Drive Bays, 2 x RJ45 10GBASE-T Ports, 2000W Redundant

The RS5420-V2 is a high-performance computing server with Intel® C621A chipset. It supports dual socket Intel® Xeon® scalable processor. It supports up to 4 TB memory and 66x 2.5"/3.5" NVMe/SAS/SATA Drive Bays, with optional support for 2x M.2 NVMe slot(s). Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.

The new-generation RS5420-V2 accelerated computing server is mainly used in big data & analytics, data lake, HPC and machine learning workloads, telco & cloud service providers, financial services & healthcare image archives, content repositories, and government data protection.

Specifications
Form Factor
4U Rackmount
Processor
Standard Configuration-2x Intel® Xeon® Silver 4310 Processor-12C 2.1G 120W
Chipset
Intel® C621A
Drive Bays
Standard Configuration-2x 480G 2.5" SATA SSD Total 66 Bay(s)
Memory
Standard Configuration-2x 32G DDR4 RDIMM
Expansion Slots
Standard Configuration-3 PCIe 4.0 x16 LP
Raid Controller
Support RAID 0,1,5,10
Fans
6 Heavy Duty 8cm Fan(s)
Ethernet
Standard Configuration-2-port 10GBase-T
Power Supply
2x 2000W Redundant Titanium Level (96%) Hot-plug Power Supplies
System BIOS
AMI 128MB SPI Flash EEPROM
Operating Temperature
10°C ~ 35°C (50°F ~ 95°F)
Chassis (HxWxD)
447.04x117.8x865.14mm (17.6"x 7"x34.1")
Gross Weight
170.5 lbs (77.3 kg)
Management Software
BMC Web GUI/Redfish APIs/IPMI 2.0/SNMP3.0
Operating System Management
WS 2022/RHEL 8.3/Oracle Linux 8.3
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Wide Range of Applications

The server is widely used in big data & analytics, data lake, machine learning, etc. It can also be used with other communication products such as switches, AP, AC, and network cameras.

Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Custom Products Tailored to Your Needs
Our servers offer flexible customization, helping you maximize resource utilization and enhance business efficiency to meet your specific needs precisely.
Questions & Answers
Ask a question
All (2)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed