FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about RS7265-V3
1.
This picture is about RS7265-V3
2.
This picture is about RS7265-V3
3.
This picture is about RS7265-V3
4.
This picture is about RS7265-V3
5.
This picture is about RS7265-V3
1.
This picture is about RS7265-V3
2.
This picture is about RS7265-V3
3.
This picture is about RS7265-V3
4.
This picture is about RS7265-V3
5.

RS7265-V3, 2U Rackmount Server, Dual Socket SP5 AMD EPYC™ 9004 Series Processors, Up to 6TB DRAM, 24 x 2.5" NVMe/SAS/SATA Hot-swap Drive Bays, 1 x RJ45 1GbE Port, 1600W Redundant

#232531
#232531
16.280,39 € (Incl. VAT)
FS P/N: RS7265-V3
0 Sold
0 Review
3 Questions
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

2U Rackmount Server, Dual Socket SP5 AMD EPYC™ 9004 Series Processors, Up to 6TB DRAM, 24 x 2.5" NVMe/SAS/SATA Drive Bays, 1 x RJ45 1GbE Port, 1600W Redundant

The RS7265-V3 is a high-performance computing server with a system on chip. It supports dual socket SP5 AMD EPYC™ 9004 series Processors. It supports up to 6 TB memory and 24x 2.5" NVMe/SAS/SATA Drive Bays, with optional support for 2x M.2 PCIe 3.0 x4 NVMe slot(s). Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.

The new-generation RS7265-V3 accelerated computing server is mainly used in virtualization, software-defined storage, machine learning, cloud computing, and enterprise server.

Specifications
Form Factor
2U Rackmount
Processor
Standard Configuration-2x AMD EPYC™ 9334-32C 2.7 G 210W
Chipset
System on Chip
Drive Bays
Standard Configuration-1x 480G 2.5" SATA SSD Total 24 Bay(s)
Memory
Standard Configuration-2x 32G DDR5 RDIMM
Expansion Slots
Standard Configuration-3 PCIe 5.0x 16 , 2 PCIe 5.0x 8
Raid Controller
Support RAID 0,1,5,10
Fans
4x 8cm Heavy Duty Fans with Optimal Fan Speed Control
Ethernet
Standard Configuration-2-port 10GBase-T (AIOM)
Power Supply
2x 1600W Redundant Titanium Level (96%) Power Supplies
System BIOS
AMI 32MB SPI Flash EEPROM
Operating Temperature
10°C ~ 35°C (50°F ~ 95°F)
Chassis (HxWxD)
437x88.9x760mm (17.2"x3.5"x29.9")
Gross Weight
72 lbs (32.7 kg)
Management Software
BMC Web GUI/Redfish APIs/IPMI 2.0/SNMP3.0
Operating System Management
WS 2022/RHEL 9.0/ESXi 8.0

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Wide Range of Applications

The server is widely used in virtualization, software-defined storage, machine learning, etc. It can also be used with other communication products such as switches, AP, AC, and network cameras.

Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Custom Products Tailored to Your Needs
Our servers offer flexible customization, helping you maximize resource utilization and enhance business efficiency to meet your specific needs precisely.
products/232531.html
RS7265-V3
products/232527.html
RS7260-V3
products/232529.html
RS7150-V3
CPU Sockets
2
2
2
CPU Types
Standard Configuration-2x AMD EPYC™ 9334-32C 2.7 G 210W
Standard Configuration-2x Intel® Xeon® Silver 4410Y Processor-12C 2.0G 150W
Standard Configuration-2x Intel® Xeon® Silver 4410Y Processor-12C 2.0G 150W
Form Factors
2U
2U
1U
Max GPUs
4 double-width
4 double-width or 8 single-width
1 double-width or 3 single-width
DIMM Slots
24
32
32
Memory
Standard Configuration-4x 32G DDR4 RDIMM
Standard Configuration-2x 32G DDR5 RDIMM
Standard Configuration-4x 32G DDR5 RDIMM
Drive Bays
Standard Configuration-1x 480G 2.5" SATA SSD Total 24 Bay(s)
Standard Configuration-2x 480G 2.5" SATA SSD Total 12 Bay(s)
Standard Configuration-2x 480G 2.5" SATA SSD Total 8 Bay(s)
Expansion Slots
Standard Configuration-2 PCIe 3.0x 16, 4 PCIe 3.0x 8
Standard Configuration-4 PCIe 5.0x 16 , 2 PCIe 5.0x 16
Standard Configuration-1 PCIe 5.0x16, 2 PCIe 5.0x 16
Redundant Power Supply
2x 2000W Redundant Titanium Level (96%) Power Supply
2x Redundant Hot-plug Power Supply
2x 1200W Redundant Titanium Level (96%) Hot-plug Power Supplies
Intel® Node Manager, Redfish API, IPMI 2.0, KVM with Dedicated LAN, NMI, Watch Dog
yes
yes
yes
Hyper-Turbo Technology
yes
yes
yes
WS 2022/ESXi 8.0
yes
yes
yes
RHEL 9.0
yes
yes
yes
Questions & Answers
Ask a question
All (3)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed