FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AmpCon™-T Management Platform | FS.
03:54
This picture is about .
This picture is about .
This picture is about AmpCon™-T Management Platform | FS.
This picture is about .
This picture is about .

AmpCon™-T Management Platform for FS OTN Devices, Includes Visual Monitoring, Centralized Management and Intelligent Analysis

#231983
#231983

Visual Monitoring Centralized Management Intelligent Analysis

593,81 € (Incl. VAT)
FS P/N: LIS-AMPCON-T-F
0 Sold
0 Review
0 Question
In Stock, Get it by 20 Sep, 2024
Project Inquiry
AmpCon-T-PC.
AmpCon™-T Management Platform
Seamlessly integrates management, monitoring, and alerting, optimizing your DCI network performance.

AmpCon™-T Management Platform for FS OTN Devices

AmpCon™-T is a comprehensive management platform for centralized management, visual monitoring, and service configurations of D7000 series, enhancing efficiency and reducing costs. With a comprehensive logical architecture comprising operational management services, business management services, and basic management services, AmpCon™-T ensures centralized resource management and unified monitoring of equipment health. It currently supports the management of the entire FS D7000 series of devices.

Specifications
CPU
4 Core 2.0GHz or higher
RAM
16 GB
Hard Disk
500 GB
Network Elements
Up to 500
Operating Systems
Ubuntu 22.04 X86
Browser
Chrome 98, Edge 98, Firefox 94 and above
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Real-time Data Visualization Enhances Monitoring Efficiency

AmpCon™-T Dashboard and Visual Views offer real-time insights into system status and performance, allowing for efficient discovery, monitoring, and configuration of links, thus enhancing network monitoring and troubleshooting capabilities.

Comprehensive Performance Monitoring
Extensive alarm monitoring and handling rules, performance grouping of monitored resources, and threshold settings for quick fault localization and improved resolution efficiency.
Centralized Alarming
Provides Efficient Management and Prompt Notifications
Network Telemetry
Enables rapid and accurate fault detection
Unified Topology View
Improves problem-solving efficiency
Flexible Configuration with Differentiated Service Options

AmpCon™-T supports L0, L1, and E2E service configuration, enabling maintenance to create, delete, and edit services on relevant devices. This enhances configuration flexibility for various service scenarios.

Centralized Management of OTN Equipment with AmpCon™-T

Quickly integrate ICT devices into the network management system for centralized management of 500 D7000 series OTN devices, improving network management efficiency and saving costs.

AmpCon™-T Standard Maintenance & Support Service
During each Maintenance Term, FS will provide configuring or operating AmpCon™-T, error corrections, software updates & upgrades, and other extensive network technology services.
Customer Assistance
AmpCon™-T installation, configuration, or operation
Self Help Resources
Self-help documentation resources
Error Correction
Provide error corrections via email or other means
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed