FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

FHD® MTP®-MTP® Cassette, 24 Fibers OS2 Single Mode, Universal, 2 x 12F MTP® to 3 x 8F MTP®, 0.35dB max

#230559
#230559

96F in 1U 2x 12F MTP® to 3x 8F MTP®

439,11 € (Incl. VAT)
FS P/N: FHD-2MTP3MTP8SMF
0 Sold
0 Review
0 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry

FHD® 24 Fibers Elite MTP®-12 to MTP®-8 Fiber Optic Plug-N-Play Cassette, 24 Strands OS2 9/125μm SMF

FHD® (FS High Density) series MTP® fiber cassette modules offer 12-fiber MTP® adapter on the rear of the units routed to 8-fiber MTP® adapters on the front patch field, which interconnect with high-density fiber cable assemblies for multiple applications.

The MTP®-12 cassette enables high-density, cost-effective 10G deployments and the simplest migration to 40G, 100G, and even 400G. The cassette allows 96 fiber connections to be deployed in the FHD® series rack unit (1 RU).

Specifications
Fiber Count
24 Fibers
Fiber Mode
OS2
Adapter Type
US Conec MTP® APC (Pinned)
Adapter Color
Black
Number of Front MTP® Port
3 Ports
Number of Rear MTP® Port
2 Ports
Key Orientation
Opposed
Housing Type
Cassette
Insertion Loss
≤0.35dB
Return Loss
≥60dB
Polarity
Universal
Dimensions (HxWxD)
1.38''x4.29''x6.22'' (35x109x158mm)
MTP® Adapter
Key Up to Key Down
Material of Cassette Body
Aluminium (AL5052)
Standard
RoHS Compliant
Application
Matching for FHD® Series Enclosures
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Provide Connection and Deployment Quickly

FHD® (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Protective Dust Cover

Reduces the risk of connector damage and extends the use time

Versatile Solutions for Different Patching Systems
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed