The 800GBASE-DR8 QSFP-DD Optical Transceiver Module is designed for 800GBASE Ethernet throughput up to 500m over eight paires of singlemode fiber (SMF) with MPO-16 APC connectors. This transceiver is compliant with IEEE P802.3ck, IEEE 802.3cu, QSFP-DD MSA.
The 800 Gigabit Ethernet signal is carried over eight parallel lanes by one wavelength per lane. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Data Center, Breakout 2x 400G DR4 or 8x 100G DR application.
Click to open expanded view
H3C QSFPDD-800G-DR8-SM1310 Compatible QSFP-DD 800GBASE-DR8 PAM4 1310nm 500m DOM MPO-16/APC SMF Optical Transceiver Module, Support 2 x 400G-DR4 and 8 x 100G-DR
#230061
#230061
1.735,02 € (Incl. VAT)
FS P/N: QDD-DR8-800G
15 Sold
15 Reviews
0 Question
7 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C QSFPDD-800G-DR8-SM1310 Compatible 800GBASE-DR8 QSFP-DD PAM4 Optical Transceiver Module (SMF, 1310nm, 500m, MTP/MPO-16 APC, DOM)
Specifications
H3C Compatible
QSFPDD-800G-DR8-SM1310
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-16 APC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-2.9~4.0dBm
Minimum Receiver Power
-5.9dBm
Power Budget
3dB
Receiver Overload
4dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX and RX Built-in DSP
Inbuilt FEC
Yes
Protocols
IEEE 802.3cu, IEEE P802.3ck, QSFP-DD MSA HW Rev 6.01, CMIS5.0
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the QSFP-DD transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤16.5W
Low Power Consumption
53G EML Laser
Ensure Production
Center Wavelength | 1310nm | 850nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | MTP/MPO-16 APC | MTP/MPO-16 APC | Dual LC Duplex UPC |
Cable Distance (Max.) | 500m@SMF | 500m@SMF | 2km@SMF |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | VCSEL | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤16.5W | ≤13W | ≤16.5W |
Application | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center | Ethernet Data Center 800G to 2x400G Breakout |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
15
0
0
0
0
A***h
Germany
January 30, 2023
These are outstanding. So far, they have performed as expected. In addition, the seller is very keen to provide excellent customer service, so I'm sure I'll buy from FS again if the need arises.
Verified Purchase
Helpful 2
Comment 0K***r
United States
January 29, 2023
Fast shipping and delivery, I will keep a close eye on these type of products.
Verified Purchase
Helpful 0
Comment 0I***e
Canada
January 09, 2023
We wanted a higher speed network system and needed to choose some transceivers, we didn't need a long transmission distance, so this type was just right for us. They proved to have excellent connectivity, and all metrics were within normal limits.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed