The NVIDIA InfiniBand MMA4Z00-NS-FLT Compatible OSFP Optical Transceiver is an InfiniBand 800Gb/s 2x400Gb/s Twin-port OSFP, SR8 multimode, parallel, 8-channel transceiver using two, 2-fiber, 4-channel MPO-12/APC optical connectors at 400Gb/s each. The parallel multimode, short reach 8-channel (SR8) uses 100G-PAM4 modulation and has a maximum fiber reach of 50-meters using 8 multimode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing and HPC industries, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. The flat-top version is suitable for liquid-cooled and DGX H100/Cedar-7 system links.
Click to open expanded view
NVIDIA InfiniBand MMA4Z00-NS-FLT Compatible OSFP 800G SR8 Flat Top PAM4 2 x SR4 850nm 100m DOM Dual MPO-12/APC MMF NDR Optical Transceiver Module for DGX H100/Cedar-7
#229687
#229687
1.187,62 € (Incl. VAT)
FS P/N: OSFP-SR8-800G-FL
34 Sold
1 Review
1 Question
Transceiver Models:
9 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
Learn more
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more
Learn more
NVIDIA InfiniBand MMA4Z00-NS-FLT Compatible OSFP 800G SR8 PAM4 Optical Transceiver (2x SR4, MMF, 850nm, 100m, Dual MPO-12/APC, DOM, Flat Top)
Specifications
NVIDIA InfiniBand Compatible
MMA4Z00-NS
Vendor Name
FS
Form Factor
OSFP Flat Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
850nm
Max Cable Distance
60m@OM3/100m@OM4
Connector
Dual MTP/MPO-12 APC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PD
TX Power
-4.6~4dBm
Minimum Receiver Power
-6.4dBm
Power Budget
1.8dB
Receiver Overload
4dBm
Power Consumption
≤15W
Extinction Ratio
>2.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes
Protocols
OSFP MSA 5.0
CMIS 4.0
CMIS 4.0
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤15W
Low Power Consumption
VCSEL Laser
Ensure Production
Different Connector Shells Match Different Devices
Distinguishing finned and flat tops, exploring differences in appearance and application.
Finned Top
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat Top
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
3.4dB
Bit Error Rate Test
BER 5E-8
Temperature Test
0~70°C
Center Wavelength | 850nm | 850nm | 1310nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | Dual MPO-12/APC | Dual MPO-12/APC | Dual MPO-12/APC | Dual LC Duplex/UPC |
Fin Type | Flat Top | Finned Top | Finned Top | Finned Top |
Cable Distance (Max.) | 60m@OM3 100m@OM4 | 30m@OM3 50m@OM4 | 500m | 2km |
Modulation | 8x106.25G PAM4 | 8x 106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | VCSEL | VCSEL | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB(Chip on Board) | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤15W | ≤15W | ≤16.5W | ≤16.5W |
Application | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout | InfiniBand 800G to 800G 800G to 2x400G Breakout |
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
J***l
United States
May 28, 2024
Regarding the order process and support, I'm very happy. The initial support, helping me choose the right module, was great. The order process and shipment went very smoothly, and your continued support is very appreciated.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed