The 800GBASE-2LR4 OSFP transceiver supports up to 10km link lengths over single-mode fiber (SMF) via dual LC connectors. This transceiver is compliant with IEEE 802.3ck, OSFP MSA and CMIS Rev 5.0 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Breakout 2x 400G LR4 and Data Center applications.
![Arista Networks OSFP-800G-2LR4 Compatible OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/20220708175012cqu73h.jpg)
Click to open expanded view
![Arista Networks OSFP-800G-2LR4 Compatible OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20220708175012cqu73h.jpg)
![Arista Networks OSFP-800G-2LR4 Compatible OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 11.](https://resource.fs.com/mall/mainImg/60x60/20240522113506naz0a2.png)
![Arista Networks OSFP-800G-2LR4 Compatible OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240522113506t8oqwe.png)
![Arista Networks OSFP-800G-2LR4 Compatible OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240522113506v6ggon.png)
Arista Networks OSFP-800G-2LR4 Compatible OSFP 800GBASE-2LR4 Finned Top PAM4 1310nm 10km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module
New #229663
New #229663
2.972,62 € (Incl. VAT)
FS P/N: OSFP800-2LR4-A2
8 Sold
8 Reviews
0 Question
Transceiver Models:
Pre-order, Ship by 01 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks OSFP-800G-2LR4 Compatible 800GBASE-2LR4 OSFP Optical Transceiver Module (SMF, 1310nm, 10km, Dual Duplex LC, DOM, Finned Top)
Specifications
Arista Networks Compatible
OSFP-800G-2LR4
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
10km
Connector
Dual LC Duplex/UPC
Media
SMF
Transmitter Type
EML
Receiver Type
Siphotonics PIN PD
TX Power
-2.7~5.1dBm
Minimum Receiver Power
-9dBm
Powerbudget
6.3dB
Receiver Overload
5.1dBm
Power Consumption
≤18W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX & RX Built-in DSP
Inbuilt FEC
No
Protocols
IEE802.3ck, OSFP MSA, CMIS Rev 5.0
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240301113431lg0e1f.jpg)
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤18W
Low Power Consumption
53G EML Laser
Ensure Production
Center Wavelength | 1271nm, 1291nm, 1311nm and 1331nm | 1311nm | 1311nm | 1310nm |
Connector | Dual LC Duplex | MTP/MPO-16 | MTP/MPO-16 | Dual MTP/MPO-12 |
Cable Distance (Max.) | 10km | 10km | 10km | 10km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | EML | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip |
Power Consumption | ≤18W | ≤18W | ≤16.5W | ≤16.5W |
Application | Ethernet Data Center 800G to 2x400G | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
0
0
0
G***y
United States
January 29, 2023
Fast shipping and delivery, I will keep a close eye on these type of products.
Verified Purchase
Helpful 0
Comment 0J***h
Canada
January 09, 2023
We wanted a higher speed network system and needed to choose some transceivers, we didn't need a long transmission distance, so this type was just right for us. They proved to have excellent connectivity, and all metrics were within normal limits.
Verified Purchase
Helpful 0
Comment 0M***t
United States
December 14, 2022
We've communicate with several companies before and they were not able to offer enough amount we expected. But FS.com did it. Would like to do business again with them.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed