The 800GBASE-PLR8 OSFP transceiver supports up to 10km link lengths over single-mode fiber (SMF) with MTP/MPO-16 connectors. This transceiver is compliant with IEEE 802.3ck, IEEE 802.3cu-2021 and CMIS Rev 5.0 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Data Center, Breakout 2x 400G PLR4 or 8x 100G LR application.
Click to open expanded view
Arista Networks OSFP-800G-2PLR4 Compatible OSFP 800GBASE-PLR8 Finned Top PAM4 1310nm 10km DOM MPO-16/APC SMF Optical Transceiver Module, Support 2 x 400G-PLR4 and 8 x 100G-LR
New #229661
New #229661
2.972,62 € (Incl. VAT)
FS P/N: OSFP800-PLR8-B1
9 Sold
9 Reviews
0 Question
Pre-order, Ship by 01 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks OSFP-800G-2PLR4 Compatible 800GBASE-PLR8 OSFP Optical Transceiver Module (SMF, 1310nm, 10km, MTP/MPO-16, DOM, Finned Top)
Specifications
Arista Networks Compatible
OSFP-800G-2PLR4
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
MTP/MPO-16
Media
SMF
Transmitter Type
EML
Receiver Type
SiPhotonics PIN PD
TX Power
-1.9~4.8dBm
Minimum Receiver Power
-8.2dBm
Powerbudget
6.3dB
Receiver Overload
4.8dBm
Typical Power Consumption
16.5W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX and RX Built-in DSP
Inbuilt FEC
No
Protocols
CMIS Rev 5.0, IEEE 802.3ck, IEEE 802.3cu-2021
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤16.5W
Low Power Consumption
EML Laser
Ensure Production
Center Wavelength | 1310nm | 1310nm | 1310nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | MTP/MPO-16 | MTP/MPO-16 | Dual MTP/MPO-12 | Dual LC Duplex |
Cable Distance (Max.) | 10km | 10km | 10km | 10km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | EML | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip |
Power Consumption | ≤16.5W | ≤18W | ≤16.5W | ≤18W |
Application | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
0
0
0
0
J***a
United States
January 29, 2023
Fast shipping and delivery, I will keep a close eye on these type of products.
Verified Purchase
Helpful 0
Comment 0N***d
Canada
January 09, 2023
We wanted a higher speed network system and needed to choose some transceivers, we didn't need a long transmission distance, so this type was just right for us. They proved to have excellent connectivity, and all metrics were within normal limits.
Verified Purchase
Helpful 0
Comment 0G***s
United States
December 14, 2022
We've communicate with several companies before and they were not able to offer enough amount we expected. But FS.com did it. Would like to do business again with them.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed