The 800GBASE-PLR8 OSFP transceiver supports up to 10km link lengths over single-mode fiber (SMF) via dual MTP/MPO-12 connectors. This transceiver is compliant with IEE802.3ck, IEEE 802.3cu-2021 and OSFP MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for Breakout 2x 400G PLR4 or 8x 100G LR, 800G Ethernet and Data Center Applications.
![Arista Networks OSFP-800G-2PLR4 Compatible OSFP 800GBASE-PLR8 Finned Top PAM4 1310nm 10km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-LR This picture is about 1.](https://resource.fs.com/mall/products/800x800/149672.C.jpeg)
Click to open expanded view
![Arista Networks OSFP-800G-2PLR4 Compatible OSFP 800GBASE-PLR8 Finned Top PAM4 1310nm 10km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-LR This picture is about 1.](https://resource.fs.com/mall/products/60x60/149672.C.jpeg)
![Arista Networks OSFP-800G-2PLR4 Compatible OSFP 800GBASE-PLR8 Finned Top PAM4 1310nm 10km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-LR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240522142354mt71h3.png)
![Arista Networks OSFP-800G-2PLR4 Compatible OSFP 800GBASE-PLR8 Finned Top PAM4 1310nm 10km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-LR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240522142354y6p8g1.png)
![Arista Networks OSFP-800G-2PLR4 Compatible OSFP 800GBASE-PLR8 Finned Top PAM4 1310nm 10km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-LR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240522142354zja80q.png)
Arista Networks OSFP-800G-2PLR4 Compatible OSFP 800GBASE-PLR8 Finned Top PAM4 1310nm 10km DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-LR
New #229659
New #229659
2.972,62 € (Incl. VAT)
FS P/N: OSFP800-PLR8-B2
9 Sold
9 Reviews
0 Question
Pre-order, Ship by 01 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks OSFP-800G-2PLR4 Compatible 800GBASE-PLR8 OSFP Optical Transceiver Module (SMF, 1310nm, 10km, Dual MTP/MPO-12, DOM, Finned Top)
Specifications
Arista Networks Compatible
OSFP-800G-2PLR4
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Dual MTP/MPO-12 APC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-1.9~4.8dBm
Minimum Receiver Power
-8.2dBm
Powerbudget
6.3dB
Receiver Overload
4.8dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX and RX Built-in DSP
Inbuilt FEC
No
Protocols
IEEE 802.3cu, IEEE P802.3ck, OSFP MSA
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240301145239dy0nb9.jpg)
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤16.5W
Low Power Consumption
EML Laser
Ensure Production
Center Wavelength | 1310nm | 1311nm | 1311nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | Dual MTP/MPO-12 | MTP/MPO-16 | MTP/MPO-16 | Dual LC Duplex |
Cable Distance (Max.) | 10km | 10km | 10km | 10km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | EML | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip |
Power Consumption | ≤16.5W | ≤16.5W | ≤18W | ≤18W |
Application | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
0
0
0
0
Q***g
Canada
January 09, 2023
We wanted a higher speed network system and needed to choose some transceivers, we didn't need a long transmission distance, so this type was just right for us. They proved to have excellent connectivity, and all metrics were within normal limits.
Verified Purchase
Helpful 0
Comment 0A***h
Germany
December 06, 2022
Using this 800G DR8 module bought here can be very nice. The basic performances are absolutely fine. We have used them for almost a month. They are much assured of the quality.
Verified Purchase
Helpful 0
Comment 0C***l
Canada
December 05, 2022
Have used other fs.com models before and they are working great. So this time I still bought some 800Gbe modules here. These are no exception, all available like the other modules I've used before.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed