The Generic Compatible 800G OSFP to 4x 200G QSFP112 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with OSFP MSA, QSFP112 MSA and IEEE 802.3ck standards. It provides a connection of a 800G OSFP port on one end and to four 200G QSFP112 ports on the other end. Each end contains EEPROM coding that offers product identification and characteristics to the host system. It is power-efficient and suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.
Click to open expanded view
0.5m (2ft) Generic Compatible 800G OSFP Finned Top to 4 x 200G QSFP112 Passive Direct Attach Copper Breakout Cable
#229625
#229625
236,81 € (Incl. VAT)
FS P/N: OSFP-800G-4QPC005
0 Sold
0 Review
0 Question
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 800G OSFP Finned Top to 4x 200G QSFP112 Passive Breakout DAC Twinax Cable (0.5-meter, Passive, OSFP to 4x QSFP112, 30AWG)
Specifications
Part Number
OSFP-800G-4QPC005
Vendor Name
FS
Form Factor
OSFP (Finned Top) to 4x QSFP112
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Minimum Bend Radius
26mm
Power Consumption
0.1W
Cable Length
0.5m (2ft)
Wire AWG
30AWG
Temperature Range
0 to 70°C (32 to 158°F)
Jacket Material
PVC (OFNR)
Protocols
OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0
Modulation Format
PAM4
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Cable Type | Passive Breakout Copper | Passive Breakout Copper | Passive Breakout Copper | Passive Breakout Copper |
Data Rate | 800G to 4x 200G | 800G to 2x 400G | 800G to 4x 200G | 800G to 800G |
Connector Type | OSFP to 4x QSFP112 | OSFP to 2x QSFP112 | OSFP to 4x OSFP | OSFP to OSFP |
Power Consumption | ≤0.1W | ≤0.1W | ≤0.1W | ≤0.1W |
Cable Length | 0.5-2m (2ft-7ft) | 0.5-2m (2ft-7ft) | 0.5-2m (2ft-7ft) | 0.5-1.5m (2ft-5ft) |
Wire AWG | 28-30AWG | 28-30AWG | 28-30AWG | 28-30AWG |
Minimum Bend Radius | 26-31mm | 34.5-40.5mm | 26-31mm | 34.5-40.5mm |
Jacket Material | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Protocols | OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0 | OSFP MSA, QSFP112 MSA, IEEE 802.3ck, CMIS v5.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed