The Generic Compatible 800G OSFP Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards. It provides a high-speed connection of an 800G OSFP port on one end and two 400G OSFP ports on the other end. Each end contains EEPROM coding that offers product identification and characteristics to the host system. It is power-efficient and suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.
Click to open expanded view
2m (7ft) Generic Compatible 800G OSFP Finned Top to 2 x 400G OSFP Flat Top Passive Direct Attach Copper Breakout Cable
#229601
#229601
284,41 € (Incl. VAT)
FS P/N: OSFP-800G-2OFLPC02
1 Sold
0 Review
0 Question
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 800G OSFP Finned Top to 2 x 400G OSFP Flat Top DAC Breakout Cable (2-meter, Passive, OSFP to 2x OSFP, 28AWG)
Specifications
Part Number
OSFP-800G-2OFLPC02
Vendor Name
FS
Form Factor
800G OSFP (Finned Top) to 2× 400G
OSFP (Flat Top)
OSFP (Flat Top)
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Minimum Bend Radius
40.5mm (single)
81mm (repeated)
81mm (repeated)
Power Consumption
≤0.1W
Cable Length
0.5m (2ft)
Wire AWG
28AWG
Temperature Range
0 to 70°C (32 to 158°F)
Jacket Material
PVC (OFNR)
Protocols
OSFP MSA, CMIS Rev 4.0, IEEE 802.3 ck
Modulation Format
PAM4
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Different Connector Shells Match Different Devices
The 800G OSFP end uses a finned top form-factor for use in switches. The two 400G ends support 4-channels of 100G-PAM4 (400G) and use a flat top OSFP for use in ConnectX-7 adapters using riding heat sinks on the connector cage.
Cable Type | Passive Breakout Copper | Passive Breakout Copper | Passive Breakout Copper | Passive Direct Attach Copper |
Data Rate | 800G to 4x 200G | 800G to 2x 400G | 800G to 2x 400G | 800G to 800G |
Connector Type | OSFP to 4x OSFP | OSFP to 2x OSFP | OSFP to 2x OSFP | OSFP to OSFP |
Power Consumption | ≤0.1W | ≤0.1W | ≤0.1W | ≤0.1W |
Cable Length | 0.5-2m (2ft-7ft) | 0.5-2m (2ft-7ft) | 0.5-1.5m (2ft-5ft) | 0.5-1.5m (2ft-5ft) |
Wire AWG | 28-30AWG | 28-30AWG | 30AWG | 28-30AWG |
Minimum Bend Radius | 26-31mm | 34.5-40.5mm | 40.5mm | 34.5-40.5mm |
Jacket Material | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Protocols | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 | OSFP MSA, IEEE 802.3ck, CMIS v4.0 |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed