The 800GBASE-2FR4 OSFP Optical Transceiver Module is designed for 800GBASE Ethernet throughput up to 2km over single-mode fiber (SMF) with duplex LC connectors. The 800 Gigabit Ethernet signal is carried over four wavelengths at 1271, 1291, 1311, 1331 nm. This transceiver is compliant with IEE802.3ck, IEEE 802.3cu, OSFP MSA. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Breakout 2x 400G FR4, Data Center, Cloud Networks.
![H3C OSFP-800G-2*FR4- WDM1300 Compatible OSFP 800GBASE-2FR4 Finned Top PAM4 1310nm 2km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/products/800x800/140416.C.jpg)
Click to open expanded view
![H3C OSFP-800G-2*FR4- WDM1300 Compatible OSFP 800GBASE-2FR4 Finned Top PAM4 1310nm 2km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/products/60x60/140416.C.jpg)
![H3C OSFP-800G-2*FR4- WDM1300 Compatible OSFP 800GBASE-2FR4 Finned Top PAM4 1310nm 2km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240522171750j6pntm.jpg)
![H3C OSFP-800G-2*FR4- WDM1300 Compatible OSFP 800GBASE-2FR4 Finned Top PAM4 1310nm 2km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240522171750lex1sm.jpg)
![H3C OSFP-800G-2*FR4- WDM1300 Compatible OSFP 800GBASE-2FR4 Finned Top PAM4 1310nm 2km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240522171750m7v5rf.jpg)
H3C OSFP-800G-2*FR4- WDM1300 Compatible OSFP 800GBASE-2FR4 Finned Top PAM4 1310nm 2km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module
New #229465
New #229465
1.782,62 € (Incl. VAT)
FS P/N: OSFP-2FR4-800G
15 Sold
15 Reviews
0 Question
Pre-order, Ship by 06 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C OSFP-800G-2*FR4- WDM1300 Compatible 800GBASE-2FR4 OSFP Optical Transceiver Module (SMF, 1271nm, 1291nm, 1311nm and 1331nm, 2km, Dual Duplex LC, DOM, Finned Top)
Specifications
H3C Compatible
OSFP-800G-2*FR4- WDM1300
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Dual LC Duplex/UPC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-3.2~4.4dBm
Minimum Receiver Power
-7.2dBm
Powerbudget
4dB
Receiver Overload
4.4dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEE802.3ck, IEEE 802.3cu, OSFP MSA
Warranty
5 Years
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20210120165421_343.jpg)
Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202404151123047x8fhi.jpg)
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP
Stable Transmission
≤16.5W
Low Power Consumption
53G EML Laser
Ensure Production
Center Wavelength | 1271nm, 1291nm, 1311nm and 1331nm | 1310nm | 1310nm | 1310nm |
Connector | Dual LC Duplex | MTP/MPO-16 | MTP/MPO-16 | Dual MTP/MPO-12 |
Cable Distance (Max.) | 2km | 2km | 2km | 2km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | EML | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip |
Power Consumption | ≤16.5W | ≤16.5W | ≤18W | ≤16.5W |
Application | Ethernet Data Center 800G to 2x400G | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
15
0
0
0
0
P***y
United States
January 29, 2023
Fast shipping and delivery, I will keep a close eye on these type of products.
Verified Purchase
Helpful 0
Comment 0T***a
Canada
January 09, 2023
We wanted a higher speed network system and needed to choose some transceivers, we didn't need a long transmission distance, so this type was just right for us. They proved to have excellent connectivity, and all metrics were within normal limits.
Verified Purchase
Helpful 0
Comment 0J***n
Canada
December 17, 2022
Yes, we received it and all good here.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed