The 800GBASE-SR8 OSFP Optical Transceiver Module is designed for 800GBASE Ethernet throughput up to 50m over OM4 multimode fiber (MMF) using a wavelength of 850nm via dual MTP/MPO-12 connectors. This transceiver is compliant with IEEE P802.3ck, OSFP MSA. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Data Center and Breakout 2x 400G SR4 application.
Click to open expanded view
H3C OSFP-800G-VR8-MM850-DMPO Compatible OSFP 800GBASE-SR8 Finned Top PAM4 850nm 50m DOM Dual MPO-12/APC MMF Optical Transceiver Module, Support 2 x 400G-SR4
New #229367
New #229367
950,81 € (Incl. VAT)
FS P/N: OSFP-SR8-800G
1 Sold
1 Review
0 Question
Transceiver Models:
Compatible Brands:
Pre-order, Ship by 13 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C OSFP-800G-VR8-MM850-DMPO Compatible 800GBASE-SR8 OSFP Optical Transceiver Module (MMF, 850nm, 50m, Dual MTP/MPO-12, DOM, Finned Top)
Specifications
H3C Compatible
OSFP-800G-VR8-MM850-DMPO
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
850nm
Max Cable Distance
30m@OM3/50m@OM4
Connector
Dual MTP/MPO-12 APC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PD
TX Power
-4.6~4dBm
Minimum Receiver Power
-6.4dBm
Powerbudget
1.8dB
Receiver Overload
4dBm
Power Consumption
≤14W
Extinction Ratio
>2.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes
Protocols
OSFP MSA 5.0, CMIS 5.1
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤14W
Low Power Consumption
VCSEL Laser
Ensure Production
Center Wavelength | 850nm | 1310nm | 1310nm |
Connector | Dual MTP/MPO-12 | MTP/MPO-16 | MTP/MPO-16 |
Cable Distance (Max.) | 50m | 500m | 2km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | VCSEL | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤14W | ≤16.5W | ≤16.5W |
Application | Ethernet Data Center 800G to 2x400G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
D***n
United States
March 14, 2024
You and FS are a great team to work with. Eevery question I have asked has been answered to satisfaction. My expectation is you and your team to continue providing the excellent support you already have achieved.
Verified Purchase
Helpful 7
Comment 0See all reviews
Resources
Recently Viewed