The 800GBASE-DR8 OSFP transceiver supports up to 500m link lengths over single-mode fiber (SMF) via dual MTP/MPO-12 connectors. This transceiver is compliant with IEE802.3ck, IEEE 802.3cu and OSFP MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Breakout 2x 400G DR4 or 8x 100G DR, Data Center and Cloud Networks.
![NVIDIA Ethernet MMS4X00-NM Compatible OSFP 800GBASE-DR8 Finned Top PAM4 1310nm 500m DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-DR This picture is about DR8.](https://resource.fs.com/mall/mainImg/20240221152900x4txwa.jpg)
Click to open expanded view
![NVIDIA Ethernet MMS4X00-NM Compatible OSFP 800GBASE-DR8 Finned Top PAM4 1310nm 500m DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-DR This picture is about DR8.](https://resource.fs.com/mall/mainImg/60x60/20240221152900x4txwa.jpg)
![NVIDIA Ethernet MMS4X00-NM Compatible OSFP 800GBASE-DR8 Finned Top PAM4 1310nm 500m DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-DR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240522171005duwsrg.jpg)
![NVIDIA Ethernet MMS4X00-NM Compatible OSFP 800GBASE-DR8 Finned Top PAM4 1310nm 500m DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-DR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/202405221710057jeduq.jpg)
![NVIDIA Ethernet MMS4X00-NM Compatible OSFP 800GBASE-DR8 Finned Top PAM4 1310nm 500m DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-DR This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240522171005sej98f.jpg)
![NVIDIA Ethernet MMS4X00-NM Compatible OSFP 800GBASE-DR8 Finned Top PAM4 1310nm 500m DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-DR This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240318174517ly3v0t.jpg)
NVIDIA Ethernet MMS4X00-NM Compatible OSFP 800GBASE-DR8 Finned Top PAM4 1310nm 500m DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-DR
New #229279
New #229279
1.425,62 € (Incl. VAT)
FS P/N: OSFP-DR8-800G
36 Sold
12 Reviews
0 Question
Transceiver Models:
Compatible Brands:
Pre-order, Ship by 06 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
FS for Mellanox MMS4X00-NM 800GBASE-DR8 OSFP Optical Transceiver Module (SMF, 1310nm, 500m, Dual MTP/MPO-12, DOM, Finned Top)
Specifications
NVIDIA Ethernet Compatible
MMS4X00-NM
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
Dual MTP/MPO-12 APC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-2.9~4.0dBm
Minimum Receiver Power
-5.9dBm
Powerbudget
3dB
Receiver Overload
5dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX & RX Built-in DSP
Inbuilt FEC
No
Protocols
IEE802.3ck, IEEE 802.3cu, OSFP MSA
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20240416114939wt8vjk.jpg)
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 800G gear, and still connect it to the existing 400G sites.
Connect New 800G Sites to Legacy 400G Sites
Full Utilize Your 800G Port Bandwidth
Re-use 400G Optics in New 800G Ports
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP
Stable Transmission
≤16.5W
Low Power Consumption
53G EML Laser
Ensure Production
Different Connector Shells Match Different Devices
Distinguishing finned and flat tops, exploring differences in appearance and application.
Finned Top
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat Top
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
4.4dB
Bit Error Rate Test
BER 5E-8
Temperature Test
0~70°C
Center Wavelength | 1310nm | 850nm | 1271nm, 1291nm, 1311nm and 1331nm |
Connector | Dual MTP/MPO-12 APC | Dual MTP/MPO-12 APC | Dual LC Duplex UPC |
Cable Distance (Max.) | 500m@SMF | 50m@MMF | 2km@SMF |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | VCSEL | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤16.5W | ≤15W | ≤16.5W |
Application | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout | Ethernet Data Center 800G to 2x400G Breakout |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
12
0
0
0
0
P***p
Ireland
December 07, 2022
I hadn't bought a 800G module before and was initially worried that it wouldn't work well. When it arrived I plugged it into my device and unexpectedly found it to be very fast and stable at the same time, and I had the FEC function on to keep my information error-free... Good!
Verified Purchase
Helpful 2
Comment 0E***e
Germany
December 07, 2022
Worked right out of the box. Easy to plug in and no issues during running. They are competent 800G modules that connecting my switch to network via cables. Until now they still work without a hitch.
Verified Purchase
Helpful 1
Comment 0A***a
Germany
December 06, 2022
Using this 800G DR8 module bought here can be very nice. The basic performances are absolutely fine. We have used them for almost a month. They are much assured of the quality.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed