The 800GBASE-2FR4 OSFP Optical Transceiver Module is designed for 800GBASE Ethernet throughput up to 2km over single-mode fiber (SMF) with duplex LC connectors. The 800 Gigabit Ethernet signal is carried over four wavelengths at 1271, 1291, 1311, 1331 nm. This transceiver is compliant with IEE802.3ck, IEEE 802.3cu, OSFP MSA. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Breakout 2x 400G FR4, Data Center, Cloud Networks.
Click to open expanded view
NVIDIA Ethernet MMS4X50-NM Compatible OSFP 800GBASE-2FR4 Finned Top PAM4 1310nm 2km DOM Dual Duplex LC/UPC SMF Optical Transceiver Module
New #229277
New #229277
1.782,62 € (Incl. VAT)
FS P/N: OSFP-2FR4-800G
15 Sold
0 Review
0 Question
Pre-order, Ship by 06 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
FS for Mellanox MMS4X50-NM 800GBASE-2FR4 OSFP Optical Transceiver Module (SMF, 1271nm, 1291nm, 1311nm and 1331nm, 2km, Dual Duplex LC, DOM, Finned Top)
Specifications
NVIDIA Ethernet Compatible
MMS4X50-NM
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Dual LC Duplex UPC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-3.2~4.4dBm
Minimum Receiver Power
-7.2dBm
Powerbudget
4dB
Receiver Overload
4.4dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEE802.3ck, IEEE 802.3cu, OSFP MSA
Warranty
5 Years
Quality Testing Program
Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP
Stable Transmission
≤16.5W
Low Power Consumption
53G EML Laser
Ensure Production
Different Connector Shells Match Different Devices
Distinguishing finned and flat tops, exploring differences in appearance and application.
Finned Top
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat Top
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
3.4dB
Bit Error Rate Test
BER 5E-8
Temperature Test
0~70°C
Center Wavelength | 1271nm, 1291nm, 1311nm and 1331nm | 850nm | 1310nm |
Connector | Dual LC Duplex UPC | Dual MTP/MPO-12 APC | Dual MTP/MPO-12 APC |
Cable Distance (Max.) | 2km@SMF | 50m@MMF | 500m@SMF |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | EML | VCSEL | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip | Broadcom 7nm DSP Chip |
Power Consumption | ≤16.5W | ≤15W | ≤16.5W |
Application | Ethernet Data Center 800G to 2x400G | Ethernet Data Center 800G to 2x400G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed