The label combines excellent quality and versatility, designed to meet the labeling needs of various industries. It has excellent waterproof and moisture-proof properties and is suitable for various indoor and outdoor conditions. The adhesive design allows it to be firmly attached to the surface of various materials without easy to fall off. The use of recyclable PET materials reduces the burden on the environment. The label surface is smooth, the color is bright, and the text is clear.
Click to open expanded view
Customized Printable P-Flag Label, PET, A4, 300 Labels/Pack
New #229155
New #229155
11,78 € (Incl. VAT)
FS P/N: CMLP-A4PTXX
0 Sold
0 Review
0 Question
Dimension (WxL):
1.02"x3.58" (26x91mm)
Color:
Blue
Pre-order, Ship by 29 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
Customized Printable P-Flag Label, PET, A4, 300 Labels/Pack
Specifications
Part Number
CMLP-A4PTXX
Package
300 Labels/Pack
Dimensions (WxL)
1.02"x3.31" (26x84mm), 1.02"x3.58" (26x91mm)
Material
PET
Type of Printer
Laser Printer
Operating Temperature
-20 to 60°C (-4 to 140 ℉)
RoHS
Compliant
Standard
TIA/EIA-606-A
Features
Easy to Print and Identify Color Labels
Made of PET, each label ensures excellent durability and adhesion, delivering clear printing results.
Abrasion resistant
Chemical resistant
Humidity resistant
Labels with Diversity and High Quality
Color and Size Optional
The cable labels are in full range and the colors and sizes are optional.
Good Viscosity
Using imported plus viscous factice, good performance with viscosity and hard to fall off.
Tear-off and Durable
Made of PET material, flexible with strong tensile strength.
Visual Cable Management with Free FSWireNet
Labels can be used with FSwirenet software, efficiently and accurately pinpointing the location of integrated wiring cables.
Why Not Make Your World in Perfect Order?
Cable labels can be used in enterprise networks, telecom rooms, company and home.
Enterprise Network
Factory
Company
Home
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed