FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 1.
This picture is about 2.
This picture is about 1.

FSWireNet, Integrated Cabling Network Mapping System

#229069
#229069

Cable Management PDA Android

FS P/N: FSWireNet
47 Applicants
1 Review
0 Question
1
Data Center Cabling Management Solution
Effective cable management ensures efficient resource utilization and enables fast fault localization

FS-WireNet, Integrated Cabling Network Mapping System

FSWireNet Cabling Management Software System is an offering designed to reduce the time and cost of patch cord documentation management by up to 60%. By using pre-labeled FS patch cords and the Bluetooth-enabled handheld scanner, network engineers can quickly, easily, and more accurately place and trace cables.

Specifications
System Version
V.1.0.0
Used Platform
PDA (EDA52, IDATA T1), Android
Support Languages
English, German, French, Japanese
Development Environment
Android, JDK 17.0.10
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Simplify Cable Management through FSWireNet

Scan to obtain copper patch cords & fiber pre-label cable details. Unlabeled cables can be managed uniformly with FS labels and printers.

Purchase pre-labeled cables, printers or barcodes to use the WireNet system.

Capture, validate, search, and match cable connections by PDA and android

Click search result to get detailed cable correspondence.

Fully Functional Meeting Various Needs
Easily, efficiently and accurately locate the cable position of the integrated wiring through scanning automation.
Barcode Review
View the connection status of the entire device and cables.
Site Management
Modify, add and delete the three parts of region, area and module.
Backup Management
Real-time cloud backup and local backup dual protection.
Reduce Data Center Downtime Caused by Human Error
Help users identify connections to ensure cabling is in the right place or quickly location and fix false configurations.
4
Before
Visual confusion and inaccurate recording. There are many potential risks in the chaotic wiring of the computer room.
After
Neat and orderly, easy to manage. Simple operation and visual recording ensure safe wiring.
2
Reduce the Time and Cost

Reduce patch cord documentation time by 60% with label management software.

Gain Enhanced Reliability and Security

Provides dual protection functions of real-time cloud backup and local backup to prevent data loss caused by system crashes or human error.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

T***m

Bolivia

August 10, 2024
5.0
I also saw your email about the fiber label tool you sent over, that is interesting to me and we will be reviewing it to see if that might fit well into our process. I'm also interested in learning more about the FS fiber labeling solution as i just learned out current label maker has been discontinued.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed