FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about This picture shows the bundle structure of MPO-12 OS2.
This picture is about This picture shows the male and female connectors of MPO-12 OS2.
This picture is about This picture shows the connector of MPO-12 OS2.
This picture is about This picture shows the female connector of MPO-12 OS2.
This picture is about This picture shows the male connector of MPO-12 OS2.
This picture is about This picture shows the LC connector of MPO-12 OS2.
This picture is about This picture shows the breakout kit of MPO-12 OS2.
This picture is about This picture shows the bundle structure of MPO-12 OS2.
This picture is about This picture shows the male and female connectors of MPO-12 OS2.
This picture is about This picture shows the connector of MPO-12 OS2.
This picture is about This picture shows the female connector of MPO-12 OS2.
This picture is about This picture shows the male connector of MPO-12 OS2.
This picture is about This picture shows the LC connector of MPO-12 OS2.
This picture is about This picture shows the breakout kit of MPO-12 OS2.

Customized MPO-12 Hybrid Trunk Cable, 24-144 Fibers, Single Mode (OS2), 0.35dB Max, Braided Tubing, Yellow

#226643
#226643

40/100G Base-12 Cabling System

99,20 € (Incl. VAT)
FS P/N: 12FMPOXXSMF
222 Sold
0 Review
0 Question
Choose Length:
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
24 Fibers (2x 12F)
Cable Jacket:
LSZH
Connector A:
Female APC 0.35dB
Connector B:
LC UPC Duplex
Breakout Length:
0.5m equal breakout
Breakout Diameter:
2.0mm
Polarity:
Type A Straight Through
Pulling Eye:
None
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
3-Year Warranty

Customized MPO-12 Hybrid Trunk Cable, 24-144F, OS2, 0.35dB

The MPO trunk cables with a braided tubing jacket are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building. MPO cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management problems.

Due to the MPO-12 also supporting MPO-8 fiber systems, it is optimized for 40G QSFP+ PLR4 to 10G SFP+ LR, 400G OSFP/QSFP-DD DR4 to 100G QSFP DR and 400G OSFP/QSFP-DD XDR4 to 100G QSFP FR optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
MPO
Connector B
LC/SC/FC/ST
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
G.657.A1
Minimum Bend Radius
10mm
Trunk Outside Diameter (OD)
7.2mm-17.3mm
Breakout Outside Diameter (OD)
2.0mm (Duplex), 2.0/0.9mm (Simplex)
MPO Connector IL
≤0.35dB
Standard Connectors IL
UPC≤0.2dB, APC≤0.3dB
MPO Connector RL
≥60dB
Standard Connectors RL
UPC≥50dB, APC≥60dB

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas.

Custom MPO Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Standard Connectors

Mainly used for matching SFP/SFP+/XFP transceivers and LC adapters.
Mainly used for matching GBIC/X2/XENPAK transceivers and SC adapters.
Mainly used for datacom, FTTH, campuses, corporate networks etc.
Mainly used for datacom, measurement equipment, lasers etc.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Breakout Length
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed