FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about This picture shows the MPO-12 OS2 Single Mode Jumper.
This picture is about This picture shows the connector of MPO-12 OS2.
This picture is about This picture shows the female connector of MPO-12 OS2.
This picture is about This picture shows the male connector of MPO-12 OS2.
This picture is about This picture shows the male and female connectors of MPO-12 OS2.
This picture is about This picture shows the MPO-12 OS2 Single Mode Jumper.
This picture is about This picture shows the connector of MPO-12 OS2.
This picture is about This picture shows the female connector of MPO-12 OS2.
This picture is about This picture shows the male connector of MPO-12 OS2.
This picture is about This picture shows the male and female connectors of MPO-12 OS2.

Customized 12 Fibers MPO-12 OS2 Single Mode Jumper

New #226631
New #226631

40/100G Base-12 Cabling System

49,98 € (Incl. VAT)
FS P/N: 12FMPOSMF
123 Sold
0 Review
0 Question
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Cable Jacket:
LSZH
Connector A:
Female APC 0.35dB
Connector B:
Female APC 0.35dB
Polarity:
Type A Straight Through
Pulling Eye Type:
None
Pre-order, Ship by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design

12 Fibers MPO-12 to MPO-12 OS2 Single Mode Jumper

MPO jumper, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management problems.

Specifications
Connector A
MPO
Connector B
MPO
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
G.657.A1
Polish Type
APC to APC
Cable Outside Diameter (OD)
3.0mm
Minimum Bend Radius
10mm
Insertion Loss
≤0.35dB
Return Loss
≥60dB
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Custom Cable Jacket

The OFNP cables have the highest fire rating for vertical runs between floors in data centers. The LSZH cables make little smoke and no halogen for horizontal structural cabling areas.

Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Pulling Eye
Without pulling eye is suited for
short cables in common fiber cabling.
With pulling eye could protect cables
when pulling through long distance conduit.
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed