FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.

Cat6 RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module, Red, 12Pcs/Pack

#226233
#226233

90 Degree 1GBase-T 22-26AWG Solid

10,71 € (Incl. VAT)
FS P/N: C6M-U90
8 Sold
0 Review
0 Question
Pre-order, Ship by 20 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

Cat6 RJ45 (8P8C) Unshielded Punch Down Keystone Jack Module

The connector provides network connections for Cat 6 UTP structured cabling systems and supports high megabit applications and meets channel-rated performance according to TIA Cat 6 standards. It also features dual-color-coded labeling made for both 568A and 568B (258A) wiring schemes. Mountable either at 90 degrees (straight) or 45 degrees (angled) in RJ45 wallplate or faceplate.

Specifications
Product Type
Cat6 Keystone Jack
Connector
RJ45 Female
Termination Type
Punch Down
Conductor Material
Phosphor Bronze with Nickel Plated
Shielding Type
Unshielded
Data Rate Support
1GBASE-T
Wiring Scheme
T568A/T568B
Wire Gauge Supported
22-26AWG Cable
Dimensions (HxW)
0.65''x0.57'' (16.7x14.6mm)
Operating Temperature
-20°C to 68°C (-4°F to 154.4°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
90 Degree Punch-Down Structure Design

Convenient for cable routing and alignment after punching down.

Labels for T568A and T568B wiring standards

Gold-plated contacts ensure signal transmission integrity

Dust cover effectively protects the crimped portion of the wire

Compatible RJ45 Keystone Interface Devices

Compatible with keystone jack patch panels and keystone jack wall plates.

How to Punch Down Keystone

1. Strip the jacket

2. Separate the wires

3. Press the wires to the module

4. Put the module into the corresponding pressure seat

5. Press the handle to cut the exposed wires

6. Finish

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed