The 400G DR4 OSFP silicon photonics transceiver is an InfiniBand 400Gb/s Single-port OSFP, DR4 single mode parallel transceiver using a single, 4-channel MPO-12/APC optical connector. The Reach 4-channel (DR4) design uses 100G-PAM4 modulation and has a maximum fiber reach of 500-meters using OS2 single mode fibers. It is qualified for use in InfiniBand NDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in ConnectX-7/OSFP adapters linked to Twin-port transceivers in 2x400G IB switches.
![Customized NVIDIA InfiniBand Compatible OSFP 400GBASE-DR4 Flat Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, SiPh-Based This picture is about OSFP-DR4-400GSi-FL-1.](https://resource.fs.com/mall/mainImg/202312091153599wjz0a.jpg)
Click to open expanded view
![Customized NVIDIA InfiniBand Compatible OSFP 400GBASE-DR4 Flat Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, SiPh-Based This picture is about OSFP-DR4-400GSi-FL-1.](https://resource.fs.com/mall/mainImg/60x60/202312091153599wjz0a.jpg)
![Customized NVIDIA InfiniBand Compatible OSFP 400GBASE-DR4 Flat Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, SiPh-Based This picture is about OSFP-DR4-400G-FL.](https://resource.fs.com/mall/mainImg/60x60/202401291721523qe02b.jpg)
![Customized NVIDIA InfiniBand Compatible OSFP 400GBASE-DR4 Flat Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, SiPh-Based This picture is about OSFP-DR4-400G-FL.](https://resource.fs.com/mall/mainImg/60x60/202401291721524q65jj.jpg)
![Customized NVIDIA InfiniBand Compatible OSFP 400GBASE-DR4 Flat Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, SiPh-Based This picture is about OSFP-DR4-400G-FL.](https://resource.fs.com/mall/mainImg/60x60/20240129172152wuozfv.jpg)
![Customized NVIDIA InfiniBand Compatible OSFP 400GBASE-DR4 Flat Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, SiPh-Based This picture is about OSFP-DR4-400G-FL.](https://resource.fs.com/mall/mainImg/60x60/202401291721526ax0c5.jpg)
![Customized NVIDIA InfiniBand Compatible OSFP 400GBASE-DR4 Flat Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, SiPh-Based This picture is about OSFP-DR4-400G-FL.](https://resource.fs.com/mall/products/60x60/148267.E.jpeg)
Customized NVIDIA InfiniBand Compatible OSFP 400GBASE-DR4 Flat Top PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, SiPh-Based
#226023
#226023
1.068,62 € (Incl. VAT)
FS P/N: OSFP-DR4-400G-FL
0 Sold
0 Review
0 Question
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
Label Service:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Customized NVIDIA InfiniBand Compatible 400G DR4 OSFP PAM4 Silicon Photonics Transceiver Module (SMF, 1310nm, 500m, MPO-12/APC, DOM, Flat Top)
Specifications
Part Number
OSFP-DR4-400G-FL
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
425Gbps
Wavelength
1310nm
[Lane Center Wavelengths Range 1304.5 - 1317.5nm]
[Lane Center Wavelengths Range 1304.5 - 1317.5nm]
Max Cable Distance
500m
Connector
MTP/MPO-12 APC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-2.9~4dBm
RX Power
-5.9~4.0dBm
Power Budget
3dB
Modulation
PAM4
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
Supported
Inbuilt FEC
Yes
Core Size
9/125um
Packaging Technology
COB
Protocols
OSFP MSA Rev. 5.0, IEEE Std 802.3bs-2017, IEEE Std 802.3ck-2022, CMIS Rev. 4.0
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Unleash HPC Power with InfiniBand Architecture
![](https://resource.fs.com/mall/fs_scene_images/202403121711592asgbg.jpg)
SiPh-Based High-performance Chip Designed for Data Center
Increase network uptime with silicon photonics that reduces cost of of ownership.
Broadcom 7nm DSP Chip
Stable Transmission
≤10W
Low Power Consumption
DFB Laser
Ensure Production
Different Connector Shells Match Different Devices
Distinguishing finned and flat tops, exploring differences in appearance and application.
Finned Top
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Finned top transceivers are used only in switches, including Quantum-2 InfiniBand and Spectrum-4 Ethernet switches.
Flat Top
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Flat top transceivers are used in adapters and DPUs, including ConnectX-7 InfiniBand Adapter Cards and BlueField-3 DPUs.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
TDECQ Test
3.4dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Fin Type | Flat Top | Finned Top |
Center Wavelength | 1310nm | 1310nm |
Connector | MPO-12/APC | MPO-12/APC(8 of the 12 Fibers Used) |
Cable Distance (Max.) | 500m@SMF | 500m@SMF |
Modulation | 4x 100g PAM4 | 8x 50g PAM4 |
Transmitter Type | DFB | DFB |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤10W | ≤10W |
Application | InfiniBand 800G to 2x400G Breakout | Ethernet Data Center 800G to 2x400G Breakout 400G to 4x100G Breakout |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed