The Arista Compatible 400G OSFP to 4x 100G QSFP56 DAC breakout cable assembly is designed to meet the high density requirements of standard and combo connector configurations. OSFP pluggable solutions enable 400G transmission. This hot-swappable transceiver integrates 8 transmit and 8 receive channels. It is fully compliant with SFF-8665, SFF-8436, OSFP MSA, and IEEE802.3cd standards.
OSFP to 4x QSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates. FS currently offers 400G OSFP to 4x 100G QSFP56 DAC in lengths of 0.5, 1, 1.5, 2, 2.5, and 3 meters, ideal for SDN, ML, and Cloud Computing.
Click to open expanded view
1m (3ft) Arista CAB-O-4Q-400G-1M Compatible 400G OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable
#224845
#224845
165,41 € (Incl. VAT)
FS P/N: OSFP-400G-4QPC01
0 Sold
0 Review
1 Question
Length:
Pre-order, Ship by
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks CAB-O-4Q-400G-1M Compatible 400G OSFP Finned Top to 4x 100G QSFP56 DAC Breakout Cable (1-meter, Passive, OSFP to 4x QSFP56, 30AWG)
Specifications
Arista Networks Compatible
CAB-O-4Q-400G-1M
Vendor Name
FS
Form Factor
OSFP (Finnd Top) to 4x QSFP56
Max Data Rate
400Gbps
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
26mm
Power Consumption
≤ 0.1W
Media
Copper
Cable Type
Passive Twinax
Modulation Format
PAM4
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, IEEE 802.3cd, CMIS v4.0
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
DAC is suitable for very short links and offers a cost-effective way to establish a 400-Gigabit link within racks and across adjacent racks.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
26mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Flexible Deployment
This cable offers versatile and adaptable deployment options, supporting a capacity of 400G. It can be smoothly connected to a wide range of devices within your network.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed