The NVIDIA InfiniBand Cable is an 400Gb/s twin-port OSFP to four 100Gb/s QSFP56 Direct Attached Copper quad breakout cable. The 8-channel twin-port OSFP end uses a finned top form-factor for use in Quantum-2 and Spectrum-4 switch cages. The four 100G ends support 2-channels of 50G-PAM4 (100GbE/HDR100) and use a flat top QSFP56 for use in ConnectX-6/7 adapters and BlueField-2/3 DPUs using riding heat sinks on the connector cage. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3cd standards.
DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.
Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.
Click to open expanded view
2m (7ft) NVIDIA InfiniBand MCP7Y70-H002 Compatible 400G HDR OSFP Finned Top to 4 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable for QM9790/9700 Switches and ConnectX-6 HCA
#224833
#224833
213,01 € (Incl. VAT)
FS P/N: OSFP-400G-4QPC02
6 Sold
1 Review
2 Questions
Length:
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
PicOS® for H100 InfiniBand
High-performance, scalability, and security for HPC
Learn more
Learn more
IB Modules Solution Overview
Explore InfiniBand transceivers and cables for GPU-accelerated computing.
Learn more
Learn more
NVIDIA InfiniBand Compatible 400G OSFP Finned Top to 4x 100G QSFP56 DAC Breakout Cable (2-meter, Passive, OSFP to 4x QSFP56, 28AWG)
Specifications
NVIDIA InfiniBand Compatible
MCP7Y70-H002
Vendor Name
FS
Form Factor
OSFP (Finned Top) to 4x QSFP56
Max Data Rate
400Gbps
Cable Length
2m (7ft)
Wire AWG
28AWG
Minimum Bend Radius
30mm
Power Consumption
≤ 0.1W
Media
Copper
Cable Type
Passive Twinax
Modulation Format
PAM4
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, IEEE 802.3cd, CMIS v4.0
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Flexible Deployment
This cable offers versatile and adaptable deployment options, supporting a capacity of 400G. It can be smoothly connected to a wide range of devices within your network.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
H***r
United States
April 08, 2024
The FS technical team is highly professional, and their expertise has provided me with a new understanding of my network architecture. Finally, I purchased 400G cables from them to connect my NDR switch, and the connection is working well now.
Verified Purchase
Helpful 8
Comment 0See all reviews
Resources
Recently Viewed