![Cisco XENPAK-10GB-LR+ Compatible XENPAK 10GBASE-LR 1310nm 10km DOM Duplex SC SMF Optical Transceiver Module This picture is about XPK-10GLR-31.](https://resource.fs.com/mall/products/550x550/22463.main.jpg)
Click to open expanded view
![Cisco XENPAK-10GB-LR+ Compatible XENPAK 10GBASE-LR 1310nm 10km DOM Duplex SC SMF Optical Transceiver Module This picture is about XPK-10GLR-31.](https://resource.fs.com/mall/products/60x60/22463.main.jpg)
![Cisco XENPAK-10GB-LR+ Compatible XENPAK 10GBASE-LR 1310nm 10km DOM Duplex SC SMF Optical Transceiver Module This picture is about XPK-10GLR-31.](https://resource.fs.com/mall/products/60x60/22463.B.jpg)
![Cisco XENPAK-10GB-LR+ Compatible XENPAK 10GBASE-LR 1310nm 10km DOM Duplex SC SMF Optical Transceiver Module This picture is about XPK-10GLR-31.](https://resource.fs.com/mall/products/60x60/22463.C.jpg)
![Cisco XENPAK-10GB-LR+ Compatible XENPAK 10GBASE-LR 1310nm 10km DOM Duplex SC SMF Optical Transceiver Module This picture is about XPK-10GLR-31.](https://resource.fs.com/mall/products/60x60/22463.D.jpg)
![Cisco XENPAK-10GB-LR+ Compatible XENPAK 10GBASE-LR 1310nm 10km DOM Duplex SC SMF Optical Transceiver Module This picture is about XPK-10GLR-31.](https://resource.fs.com/mall/products/60x60/22463.E.jpg)
![Cisco XENPAK-10GB-LR+ Compatible XENPAK 10GBASE-LR 1310nm 10km DOM Duplex SC SMF Optical Transceiver Module This picture is about XPK-10GLR-31.](https://resource.fs.com/mall/products/60x60/22463.F.jpg)
![Cisco XENPAK-10GB-LR+ Compatible XENPAK 10GBASE-LR 1310nm 10km DOM Duplex SC SMF Optical Transceiver Module This picture is about XPK-10GLR-31.](https://resource.fs.com/mall/products/60x60/22463.G.jpg)
![Cisco XENPAK-10GB-LR+ Compatible XENPAK 10GBASE-LR 1310nm 10km DOM Duplex SC SMF Optical Transceiver Module This picture is about XPK-10GLR-31.](https://resource.fs.com/mall/products/60x60/22463.H.jpg)
Cisco XENPAK-10GB-LR+ Compatible XENPAK 10GBASE-LR 1310nm 10km DOM Duplex SC SMF Optical Transceiver Module
#11757
#11757
213,01 € (Incl. VAT)
FS P/N: XPK-10GLR-31
86 Sold
18 Reviews
2 Questions
130 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco XENPAK-10GB-LR+ Compatible 10GBASE-LR XENPAK Transceiver Module (SMF, 1310nm, 10km, SC, DOM)
Specifications
Cisco Compatible
XENPAK-10GB-LR+
Vendor Name
FS.COM
Form Factor
XENPAK
Max Data Rate
10Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
SC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8.2~0.5dBm
Receiver Sensitivity
< -16.5dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
10
5
3
0
0
C***l
United States
January 11, 2017
When I made my first contact with Pat of Fiberstore it was smooth sailing from that point on! Polite conversation, very knowledgeable for the product, and these modules works as expected.
Verified Purchase
Helpful 0
Comment 0M***m
Canada
December 25, 2016
Fiberstore seem to have a good selection of whatever you may be looking for. Shipping is fast... prices are reasonable... My experience with them was very good, and I will be a return customer.
Verified Purchase
Helpful 0
Comment 0S***n
United States
December 16, 2016
It seemed to be made of great materials, simply plug it in my switch and worked exactly as expected! This customized 10GBASE-LR XENPAK is the best I've got. Thank you, I will come again!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed