FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S3410L-01.
This picture is about .
This picture is about S3410L-02.
This picture is about S3410L-03.
This picture is about S3410L-04.
This picture is about S3410L-01.
This picture is about .
This picture is about S3410L-02.
This picture is about S3410L-03.
This picture is about S3410L-04.

S3410L-24TF-P, 24-Port Ethernet L2+ PoE+ Switch, 24 x PoE+ Ports @370W, with 4 x 1Gb SFP Uplinks, PicOS®, Support MLAG, Broadcom Chip

New #223017
New #223017

PicOS® Broadcom MLAG Voice VLAN NAC

748,51 € (Incl. VAT)
FS P/N: S3410L-24TF-P
0 Sold
0 Review
0 Question
Pre-order, Ship by 2 Dec, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

24-Port Ethernet L2+ PoE+ Switch, 24 x PoE+ Ports @370W, with 4 x 1Gb SFP Uplinks, Broadcom Chip, PicOS®

S3410L-24TF-P, a next-gen switch with 24x 10/100/1000Mbps PoE ports and 4x 1Gb SFP uplinks ports. Pre-loaded with PicOS®, it offers comprehensive SDN features, delivering a resilient, programmable, and scalable network operating system (NOS) at a lower TCO.
This switch provides a max power budget of 370W for all PoE ports and up to 30W for every single PoE port respectively. It delivers 128 Gbps switching capacity and 96 Mpps forwarding rate. It is packed with a single power supply and a single smart fan for superior processing performance and network reliability. This access switch delivers a compact, cost-effective solution for campus networks, SMBs and enterprise networks.

Specifications
Ports
24x 10/100/1000BASE-T | 4x 1G SFP
Switch Chip
BCM56152
Switching Capacity
128 Gbps
Operating System
PicOS®
Forwarding Rate
96 Mpps
Jumbo Frame
9,216
Packet Buffer
1.5MB
MAC Address
16381
Flash Memory
256MB
ARP Table
11956
Power Budget (Dual-power)
370W
SDRAM
512MB
PoE Standard
IEEE 802.3af/at
IPv4/IPv6 Unicast Routes
IPV4: 426
IPv6: 42
Power Supply
1 Built-in
Max. Power Consumption
40W (460W with PoE)
Fan Number
1 Built-in
Airflow
Left/Right-to-Back
Dimensions (HxWxD)
1.73''x17.32''x10.24'' (44×440×260mm)
Temperature
Operating: 0 to 50ºC (32 to 122°F)
Storage: -40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

24-Port Gigabit Fully Managed Switch with 4x 1G SFP
24× PoE+ access ports can transfer data and power a variety of devices, 4× 1 Gbps SFP slots enable high-bandwidth connectivity and non-blocking switching capacity.
BCM56152
Broadcom Chip
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
Voice VLAN Gives Priority to Guaranteeing VoIP Quality

Voice VLAN makes VoIP do not have to contend with all the broadcasts and other traffic from the data VLAN, ensuring it is transmitted preferentially, reducing packet loss and latency.

DHCP Accelerates Network Deployment

DHCP dynamically allocates IP addresses, simplifies IP address management, it saves more management time and costs and is more secure.

SNMP Simplifies Management and Monitors Failures

SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.

RJ45 Ports
24x 10/100/1000BASE-T
24x 10/100/1000BASE-T RJ45
48x 10/100/1000BASE-T RJ45
SFP Ports
4x 1G SFP
2x 1G RJ45/SFP Combo
2x 1G RJ45/SFP Combo
SFP+ Ports
2x 1G/10G SFP+
2x 1G/10G SFP+
PoE Ports
24x PoE+
24x PoE+
48 PoE/24 PoE+
Management Layer
L2+
L2+
L2+
MLAG
yes
yes
yes
1+1 Hot-swappable Power Supplies
yes
yes
yes
VLAN, Static Routing, RIP, OSPF, IPv6 support
yes
yes
yes
AAA, NAC, COPP, DAI support
yes
yes
yes
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed