FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about 主多图.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 主多图.
This picture is about .
This picture is about .
This picture is about .

S3410-48TS-P, 48-Port Gigabit Ethernet L2+ PoE+ Switch, 48 x PoE+ Ports @740W, with 2 x 10Gb SFP+ Uplinks and 2 x Combo SFP Ports, PicOS®, Support MLAG, Broadcom Chip

New #223013
New #223013

PicOS® Broadcom MLAG Voice VLAN NAC

1.544,62 € (Incl. VAT)
FS P/N: S3410-48TS-P
2 Sold
0 Review
0 Question
Pre-order, Ship by 7 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

48-Port Gigabit Ethernet L2+ PoE+ Switch, 48x PoE+ Ports @740W, with 2x 10Gb SFP+ Uplinks and 2x Combo SFP Ports, Broadcom Chip, PicOS®

S3410-48TS-P 48-port managed PoE+ switch is equipped with 48x 10/100/1000BASE-T ports, 2x 1Gb RJ45/SFP combo ports and 2x 1/10Gb SFP+ uplinks. Pre-loaded with PicOS®, it offers comprehensive SDN features, delivering a resilient, programmable, and scalable network operating system (NOS) at a lower TCO.
48x RJ45 ports support both IEEE 802.3af PoE and IEEE 802.3at PoE+ (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE and PoE+ end network devices. This managed enterprise switch delivers 176 Gbps switching capacity and 132 Mpps forwarding rate. It comes with dual redundant hot-swappable power supplies and dual smart fans, ensuring superior processing performance and network reliability. This access switch offers a compact and cost-effective solution for campus networks, SMBs, and enterprise networks.

Specifications
Ports
48x 10/100/1000BASE-T RJ45, 2x 1G RJ45/SFP Combo | 2x 1G/10G SFP+
Switch Chip
BCM56150
Switching Capacity
176 Gbps
Operating System
PicOS®
Forwarding Rate
132 Mpps
Jumbo Frame
9,216
Packet Buffer
1.5MB
MAC Address
16381
Flash Memory
512MB
ARP Table
11956
Power Budget (Dual-power)
740W
SDRAM
512MB
PoE Standard
IEEE 802.3af/at
IPv4/IPv6 Unicast Routes
IPV4: 426
IPv6: 42
Power Supply
1+1 Hot-swappable
Max. Power Consumption
57W (850W with PoE)
Fan Number
2 Built-in
Airflow
Left-to-Right
Dimensions (HxWxD)
1.73''x17.32''x14.17'' (44x440x360mm)
Temperature
Operating: 0 to 50ºC (32 to 122°F)
Storage: -40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

Gigabit Port Configuration
48× PoE 10/100/1000 Mbps RJ45 ports provide up to 30W per port and total PoE power budget of 740W, together with 2 x 10Gb SFP+ slots for high-speed optical connections.
176 Gbps
Switching Capacity
IEEE 802.3af/at
PoE Standard
740W
Power Budget
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies by default, variable-speed fans with left-to-right airflow, provide high availability and longevity.
1+1 Dual AC PSU
PSUs can be removed without shutting down the system.
1+1 Built-in Fans
Smart fans for superior cooling, reducing noise pollution.
ERPS (Ethernet Ring Protection Switching) Enables Failover Protection in Sub-50ms
ERPS implements loop blocking and link recovery faster than STP on the main device, and can
effectively add redundancy and up-time protection to any network.
Block the RPL owner to avoid sending data endlessly in a loop
Unblock RPL owner to ensure non-stop traffic forwarding
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections, and can effectively guarantee the normal development of users' network services.

RJ45 Ports
48x 10/100/1000BASE-T RJ45
24x 10/100/1000BASE-T RJ45
24x 10/100/1000BASE-T
SFP Ports
2x 1G RJ45/SFP Combo
2x 1G RJ45/SFP Combo
4x 1G SFP
SFP+ Ports
2x 1G/10G SFP+
2x 1G/10G SFP+
PoE Ports
48 PoE/24 PoE+
24x PoE+
24x PoE+
Management Layer
L2+
L2+
L2+
MLAG
yes
yes
yes
1+1 Hot-swappable Power Supplies
yes
yes
yes
VLAN, Static Routing, RIP, OSPF, IPv6 support
yes
yes
yes
AAA, NAC, COPP, DAI support
yes
yes
yes
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed