FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S3410-24TS-1.
This picture is about S3410-24TS-2.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.
This picture is about S3410-24TS-1.
This picture is about S3410-24TS-2.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.
This picture is about S3910-24TS主多图.

S3410-24TS, 24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip

New #222999
New #222999

PicOS® Broadcom MLAG Voice VLAN NAC

760,41 € (Incl. VAT)
FS P/N: S3410-24TS
2 Sold
1 Review
2 Questions
Pre-order, Ship by 29 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip

The S3410-24TS is a gigabit Layer 2+ stackable managed switch featuring 24x 10/100/1000BASE-T ports and 4x 10Gb SFP+ uplinks. Pre-loaded with PicOS®, it offers comprehensive SDN features, delivering a resilient, programmable, and scalable network operating system (NOS) at a lower TCO.
Equipped with advanced Broadcom chips, the switch delivers a 128 Gbps switching capacity and a 96 Mpps forwarding rate. It includes redundant hot-swappable power supplies and variable-speed axial fans to ensure superior performance and network reliability. Supporting IPv4/IPv6, rich Layer 3 routing features (such as static routing, OSPF, RIP, and RIPng), and enhanced security, this gigabit switch is designed for flexible deployment across various networking environments, such as SMB, enterprise, midmarket, and branch office networks.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Switch Chip
BCM56150
Switching Capacity
128 Gbps
Operating System
PicOS®
Forwarding Rate
96 Mpps
MAC Address
16,381
Packet Buffer
1.5MB
MLAG
Yes
Flash Memory
256MB
Number of VLANs
4,000
SDRAM
512MB
ARP Table
11,956
Power Supply
2 (1+1 Redundancy) Hot-swappable
Jumbo Frame
9,216
Fan Number
1 Built-in
MTBF
>200,000 Hours
Airflow
Right-to-Left
IPv4/IPv6 Routes
IPV4: 426
IPv6: 42
Input Voltage
100-240VAC, 50-60Hz, 0.6A
Max. Power Consumption
27W
Dimensions (HxWxD)
1.75''x17.44''x10.55''(44.5×443×268mm)
Mounting Methods
Desktop or Rackmount or Wall-mount

Software Spotlights

Secure and Simplified Access for Users And IoT
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

24 Auto-sensing Ports Enable Diverse Network Demands
24 Gigabit RJ45 ports allow to connect multiple devices according to different bandwidth, offering more flexible network connection.
BCM56150
Broadcom Chip
128 Gbps
Switching Capacity
96 Mpps
Forwarding Rate
Dual Redundant Power Supplies and One Smart Fan
PSUs can be removed/replaced without shutting down the system, variable-speed fan with right-to-left airflow for superior cooling, noise and power reduction.
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections to network devices, and effectively ensure the development of users' network services.

RJ45 Ports
24x 1000BASE-T
24x 1000BASE-T
24x 1000BASE-T
24x 1000BASE-T
Fiber Ports
4x 10G SFP+
2x 1G SFP (2 Combo)
2x 10G SFP+
4x 1G SFP
4x 1G SFP
PoE Ports
24x PoE+
24x PoE+
Management Layer
L2+
L2+
L2+
L2+
MLAG
yes
yes
yes
yes
Power Supplies
2 (1+1 Redundancy) Hot-swappable
2 (1+1 Redundancy) Hot-swappable
1 Built-in
1 Built-in
Fan Number
1 Built-in
2 Built-in
Fanless
1 Built-in
VLAN, Static Routing, RIP, OSPF, IS-IS, IPv6 support
yes
yes
yes
yes
AAA, NAC, CoPP, DAI support
yes
yes
yes
yes
Questions & Answers
Ask a question
All (2)Application (1)PicOS® (1)Technical Support (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

J***h

United States

September 05, 2024
5.0
FS does an amazing job and we appreciate all of your help and feedback!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed