FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S3410L-24TF图1.
This picture is about S3410L-24TF图2.
This picture is about .
This picture is about .
This picture is about .
This picture is about S3410L-24TF图1.
This picture is about S3410L-24TF图2.
This picture is about .
This picture is about .
This picture is about .

S3410L-24TF, 24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 1Gb SFP Uplinks, PicOS®, Support MLAG, Broadcom Chip, Fanless

New #222995
New #222995

PicOS® Broadcom MLAG Voice VLAN NAC

462,91 € (Incl. VAT)
FS P/N: S3410L-24TF
5 Sold
1 Review
2 Questions
Pre-order, Ship by 8 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

24-Port Gigabit Ethernet L2+ Switch, 24 x Gigabit RJ45, with 4 x 1Gb SFP Uplinks, PicOS®, Support MLAG, Broadcom Chip, Fanless

The S3410L-24TF is a gigabit Layer 2+ stackable managed switch featuring 24x 10/100/1000BASE-T ports and 4x 1Gb SFP uplinks. Pre-loaded with PicOS®, it offers comprehensive SDN features, delivering a resilient, programmable, and scalable network operating system (NOS) at a lower TCO.
Equipped with advanced Broadcom chips, the switch delivers a 56 Gbps switching capacity and a 42 Mpps forwarding rate, ensuring superior network performance. With a fanless design and support for IPv4/IPv6, rich Layer 3 routing features (including static routing, OSPF, RIP, and RIPng), and enhanced security, this gigabit switch is designed for flexible deployment across various networking environments, such as SMB, enterprise, midmarket, and branch office networks.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1G SFP
Switch Chip
BCM56152
Switching Capacity
56 Gbps
Operating System
PicOS®
Forwarding Rate
42 Mpps
MAC Address
16,381
Packet Buffer
1.5MB
MLAG
Yes
Flash Memory
256MB
Number of VLANs
4,000
SDRAM
512MB
ARP Table
11,956
Power Supply
1 Built-in
Jumbo Frame
9,216
Fan Number
Fanless
MTBF
>200,000 Hours
Input Voltage
100-240VAC, 50-60Hz, 0.6A
IPv4/IPv6 Routes
IPV4: 426
IPv6: 42
Dimensions (HxWxD)
1.75''x17.44''x10.24''(44.5x443x260mm)
Mounting Methods
Desktop or Rackmount or Wall-mount

Software Spotlights

Secure and Simplified Access for Users And IoT
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

24 Auto-sensing Ports Enable Diverse Network Demands
24 Gigabit RJ45 ports allow to connect multiple devices according to different bandwidth, offering more flexible network connection.
BCM56152
Broadcom Chip
56 Gbps
Switching Capacity
42 Mpps
Forwarding Rate
Fanless Design, Ultra Quiet for Your Ultra Convenience
Low-power noiseless design, supporting secure desktop connection, suitable for deployments in working areas or home scenarios.
Noiseless Design for Silent Operation
Energy Efficient Ethernet for Power Saving
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

SSH (Secure Shell) Protocol Provides Secure Remote Access

SSH uses the key login function to encrypt and verify network data, provide secure remote access connections to network devices, and effectively ensure the development of users' network services.

RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
24x 1000BASE-T
24x 1000BASE-T
24x 1000BASE-T
Fiber Ports
4x 1G SFP
4x 1G SFP
4x 1G SFP
4x 10G SFP+
2x 1G SFP (2 Combo)
2x 10G SFP+
PoE Ports
24x PoE+
24x PoE+
Management Layer
L2+
L2+
L2+
L2+
L2+
MLAG
yes
yes
yes
yes
yes
Power Supplies
1 Built-in
1 Built-in
1 Built-in
2 (1+1 Redundancy) Hot-swappable
2 (1+1 Redundancy) Hot-swappable
Fan Number
Fanless
1 Built-in
1 Built-in
1 Built-in
2 Built-in
VLAN, Static Routing, RIP, OSPF, IS-IS, IPv6 support
yes
yes
yes
yes
yes
AAA, NAC, CoPP, DAI support
yes
yes
yes
yes
yes
Questions & Answers
Ask a question
All (2)Application (1)PicOS® (1)Technical Support (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

P***g

United States

September 10, 2024
5.0
The support team has been amazing. You're quick to respond to all my technical inquiries and incredibly helpful. Knowing I have 5 years of support gives me great peace of mind.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed