FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about S3410C-16TF.
This picture is about 3.
This picture is about 2.
This picture is about 4.
This picture is about .
This picture is about .
This picture is about 1.
This picture is about S3410C-16TF.
This picture is about 3.
This picture is about 2.
This picture is about 4.
This picture is about .
This picture is about .

S3410C-16TF, 16-Port Gigabit Ethernet L2+ Switch, 16 x 1Gb RJ45, with 2 x 1Gb SFP Uplinks, PicOS®, Support MLAG, Broadcom Chip, Fanless

New #222975
New #222975

PicOS® Broadcom MLAG Voice VLAN NAC

320,11 € (Incl. VAT)
FS P/N: S3410C-16TF
0 Sold
0 Review
0 Question
Pre-order, Ship by 6 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S3410C-16TF, 16-Port Gigabit Ethernet L2+ Switch, 16 x 1Gb RJ45, with 2 x 1Gb SFP Uplinks, PicOS®, Support MLAG, Broadcom Chip, Fanless

The S3410C-16TF is a 16-port Gigabit Ethernet L2+ switch featuring 16x 10/100/1000BASE-T RJ45 ports, and 2x 1Gb SFP uplinks. Pre-loaded with PicOS®, it offers comprehensive SDN features, ensuring a resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. Utilizing a cutting-edge Broadcom chip, it delivers 36 Gbps switching capacity and 26.8 Mpps forwarding rate. The fanless design ensures noise-free operation, reduced costs, and lower power consumption. Ideal for applications in education, business, hospitals, and office parks, this all-optical Ethernet switch supports future network expansion and reduces operation costs.

Specifications
Ports
16x 10/100/1000BASE-T RJ45, 2x 1Gb SFP
Switch Chip
Broadcom BCM56150
Switching Capacity
36 Gbps
Operating System
PicOS®
Forwarding Rate
26.8 Mpps
SDRAM
512MB
Flash Memory
256MB
MLAG
Support
Jumbo Frame
9K
Number of VLANs
4K
MAC Address
16381
ARP Table
11956
IPv4 Routes
426
IPv6 Routes
42
Rated Voltage Range
110-220VAC
MTBF
> 200000 Hours
Dimensions (HxWxD)
2.17''x8.27''x9.25''(55x210x235mm)
Operating Humidity
5% to 95% (Non-condensing)
Mounting Options
Desktop, Wall, Rack and Weak Current Box
Temperature
Operating: 0 to 45°C (32 to 113°F)
Storage: -40 to 70ºC (-40 to 158°F)

Software Spotlights

Secure and Simplified Access for Users And IoT
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

Multi-Gigabit Ports Ensure Agile Network Expansion
16x 10/100/1000MBASE-T RJ45 ports, and 2x 1G uplink optical ports, are ideal for various application and high-speed optical connections.
BCM56150
Broadcom Chip
36 Gbps
Switching Capacity
26.8 Mpps
Forwarding Rate
Small Size for Flexible FTTx Deployment
With multiple mounting options, this fanless compact switch is ideal for FTTx deployment in space-constrained and quiet environments.
Full-metal Integrated Design to Ensure a Long Product Life

The interior components are protected by high-quality metal casing to ensure a long product life. Having passed IP40 and IK05 tests, it can operate reliably in various scenarios.

Fanless Design for Silent Operation and Energy Saving
The fanless design realizes 1000M to desktop quieter and lowers energy consumption by eliminating moving parts.
Silent Operation
Metal Case Heat Dissipation
Power Saving
RJ45 Ports
16x 10/100/1000BASE-T RJ45
16x 10/100/1000BASE-T RJ45
16x 10/100/1000M, 2x 2.5/5G
8x 10/100/1000M, 2x 2.5/5G
Fiber Ports
2x 1Gb SFP
2x 1Gb SFP
2x 1/10G SFP+
2x 1/10G SFP+
PoE Ports
/
8x PoE+
8x PoE+
8x PoE+
Switching Capacity
36 Gbps
36 Gbps
92 Gbps
76 Gbps
Forwarding Rate
26.8 Mpps
26.8 Mpps
61 Mpps
49.1 Mpps
PoE Budget
/
125W
125W
125W
Management Layer
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
Fanless
Fanless
Fanless
Fanless
VLAN, QoS, IGMP Snooping, Link Aggregation
yes
yes
yes
yes
Static Routing, RIP, OSPF support
yes
yes
yes
yes
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed