Customized OC-12/STM-4 IR-1 SFP Transceiver Module supports up to 15km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector.
Click to open expanded view
Customized OC-12/STM-4 IR-1 SFP 1310nm 15km DOM Duplex LC SMF Optical Transceiver Module
#222339
#222339
34,51 € (Incl. VAT)
FS P/N: SFP-622IR-31
0 Sold
5 Reviews
0 Question
Compatible Brands:
HPE H3C
Device Number:
Pre-order, Ship by 8 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Customized OC-12/STM-4 IR-1 SFP Transceiver Module (SMF, 1310nm, 15km, LC)
Specifications
Part Number
SFP-622IR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1310nm
Max Cable Distance
15km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -28dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
1
0
0
0
P***r
Australia
November 21, 2016
The website is simple and easy to use, I am always able to find what I want and Fiberstore just cant be beaten on price.
Verified Purchase
Helpful 0
Comment 0B***s
Saudi Arabia
October 14, 2016
Ease of choice and an excellent selection, just what I wanted and easy to pay & check out.
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed