FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female) OM4 Multimode Conversion Harness Cable, 16 Fibers, Type B, Plenum (OFNP), Magenta.
This picture is about MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female) OM4 Multimode Conversion Harness Cable, 16 Fibers, Type B, Plenum (OFNP), Magenta.
This picture is about MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female) OM4 Multimode Conversion Harness Cable, 16 Fibers, Type B, Plenum (OFNP), Magenta.
This picture is about MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female) OM4 Multimode Conversion Harness Cable, 16 Fibers, Type B, Plenum (OFNP), Magenta.
This picture is about MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female) OM4 Multimode Conversion Harness Cable, 16 Fibers, Type B, Plenum (OFNP), Magenta.
This picture is about .
This picture is about MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female) OM4 Multimode Conversion Harness Cable, 16 Fibers, Type B, Plenum (OFNP), Magenta.
This picture is about MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female) OM4 Multimode Conversion Harness Cable, 16 Fibers, Type B, Plenum (OFNP), Magenta.
This picture is about MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female) OM4 Multimode Conversion Harness Cable, 16 Fibers, Type B, Plenum (OFNP), Magenta.
This picture is about MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female) OM4 Multimode Conversion Harness Cable, 16 Fibers, Type B, Plenum (OFNP), Magenta.
This picture is about MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female) OM4 Multimode Conversion Harness Cable, 16 Fibers, Type B, Plenum (OFNP), Magenta.
This picture is about .

1m (3ft) MTP® Conversion Cable, MTP®-16 APC (Female) to 2 x MTP®-8 UPC (Female), 16 Fibers, Multimode (OM4), Plenum (OFNP), 0.35dB Max, Type B, Magenta

#221891
#221891

Ethernet 400G SR8 to 2x 200G SR4

129,71 € (Incl. VAT)
FS P/N: 16FMTPOM4
40 Sold
0 Review
0 Question
Pre-order, Ship by 11 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

MTP® Conversion Cable, MTP®-16 F APC to 2 x MTP®-8 F UPC, 16F, OM4, OFNP, Type B

MTP® conversion cable is designed to provide a more flexible multi-fiber cabling system based on MTP® products. Unlike MTP® harness cable, MTP® conversion cables are terminated with MTP® connectors on both ends and can provide more possibilities for the existing 16-fiber cabling system.

MTP®-16 APC to 2 x MTP®-8 UPC conversion harness cable, whose MTP®-8 connectors use MTP®-12 only 8 active fibers to transmit light and 4 inactive fibers not connected, designed for linking two NVIDIA InfiniBand 200G QSFP56 or optical QSFP56 transceivers transmission to NVIDIA 400G QSFP-DD or optical QSFP-DD/OSFP transceiver transmission. Compared to purchasing and installing separate conversion cassettes, using MTP® conversion cables is more cost-effective and lower-loss.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
400G Ethernet Distance
50/100m at 850nm
800G Ethernet Distance
50m at 850nm
Glass Fiber
Corning ClearCurve®
Polish Type
APC to UPC
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥20dB
Cable Jacket
Plenum (OFNP)
Minimum Bend Radius
7.5mm
Attenuation at 850nm
≤2.3dB/km
Attenuation at 1300nm
≤0.6dB/km
Cable Outside Diameter (OD)
3.0mm
Breakout Length
0.5m
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
60/120N
Operating Temperature
-10 to 60°C (14 to 140℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Crossover Fiber Splitter Arrangement

The transmit laser fiber on pin 1 to "cross over" and align with pin 16 of the opposite fiber end transceiver photodetector. Utilize 200G QSFP56 transceivers to achieve 400G QSFP-DD/OSFP transmission using a conversion cable.

Superior Workmanship Guarantees Stable Transmission
MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.
US Conec MTP® Connector delivers stable signals and achieves flexible system design.
The APC polish provides a minimal reflection of the optical signal for optimal signal integrity.
Corning ClearCurve® Fiber allows tighter cable bends for slack storage and routing.
The Plenum (OFNP) outer jacket is fire resistant and low smoke to minimize damage.
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MTP®-16 cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed