FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MTP®-8 APC (Female) to 2 x MTP®-4 APC (Female) OS2 Single Mode Conversion Harness Cable, 8 Fibers, Type B, Plenum (OFNP), Yellow.
This picture is about MTP®-8 APC (Female) to 2 x MTP®-4 APC (Female) OS2 Single Mode Conversion Harness Cable, 8 Fibers, Type B, Plenum (OFNP), Yellow.
This picture is about MTP®-8 APC (Female) to 2 x MTP®-4 APC (Female) OS2 Single Mode Conversion Harness Cable, 8 Fibers, Type B, Plenum (OFNP), Yellow.
This picture is about MTP®-8 APC (Female) to 2 x MTP®-4 APC (Female) OS2 Single Mode Conversion Harness Cable, 8 Fibers, Type B, Plenum (OFNP), Yellow.
This picture is about MTP®-8 APC (Female) to 2 x MTP®-4 APC (Female) OS2 Single Mode Conversion Harness Cable, 8 Fibers, Type B, Plenum (OFNP), Yellow.
This picture is about .
This picture is about MTP®-8 APC (Female) to 2 x MTP®-4 APC (Female) OS2 Single Mode Conversion Harness Cable, 8 Fibers, Type B, Plenum (OFNP), Yellow.
This picture is about MTP®-8 APC (Female) to 2 x MTP®-4 APC (Female) OS2 Single Mode Conversion Harness Cable, 8 Fibers, Type B, Plenum (OFNP), Yellow.
This picture is about MTP®-8 APC (Female) to 2 x MTP®-4 APC (Female) OS2 Single Mode Conversion Harness Cable, 8 Fibers, Type B, Plenum (OFNP), Yellow.
This picture is about MTP®-8 APC (Female) to 2 x MTP®-4 APC (Female) OS2 Single Mode Conversion Harness Cable, 8 Fibers, Type B, Plenum (OFNP), Yellow.
This picture is about MTP®-8 APC (Female) to 2 x MTP®-4 APC (Female) OS2 Single Mode Conversion Harness Cable, 8 Fibers, Type B, Plenum (OFNP), Yellow.
This picture is about .

1m (3ft) MTP® Conversion Cable, MTP®-12 APC (Female) to 2 x MTP®-4 APC (Female), 12 Fibers, Single Mode (OS2), Plenum (OFNP), 0.35dB Max, Type B, Yellow

#221867
#221867

IB 800G DR8 to 4x 200G FR4

129,71 € (Incl. VAT)
FS P/N: 8FMTPSMF
0 Sold
0 Review
0 Question
Pre-order, Ship by 11 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

MTP® Conversion Cable, MTP®-12 F APC to 2 x MTP®-4 F APC, 12F, OS2, OFNP, Type B

MTP® conversion cable is designed to provide a more flexible multi-fiber cabling system based on MTP® products. Unlike MTP® harness cable, MTP® conversion cables are terminated with MTP® connectors on both ends and can provide more possibilities for the existing 8-fiber cabling system.

MTP®-12 APC to 2 x MTP®-4 APC conversion harness cable, whose MTP®-12 connectors only use 8 active fibers to transmit light and 4 inactive fibers not connected and MTP®-4 connectors use MTP®-12 only 4 active fibers to transmit light and 8 inactive fibers not connected, designed for linking four upcoming 200G NVIDIA InfiniBand OSFP/QSFP56/QSFP112 transceivers to 800G NVIDIA InfiniBand twin-port OSFP transceiver transmission. Compared to purchasing and installing separate conversion cassettes, using MTP® conversion cables is more cost-effective and lower-loss.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28®
Polish Type
APC to APC
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥60dB
Attenuation at 1310nm
≤0.32dB/km
Attenuation at 1550nm
≤0.18dB/km
Cable Jacket
Plenum (OFNP)
Minimum Bend Radius
10mm
Cable Outside Diameter (OD)
3.0mm
Breakout Length
0.5m
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to 60°C (14 to 140℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Crossover Fiber Splitter Arrangement

The transmit laser fiber on pin 1 to "cross over" and align with pin 12 of the opposite fiber end transceiver photodetector. Utilize 200G transceivers to achieve twin-port 800G transmission using 2 conversion cables.

Superior Workmanship Guarantees Stable Transmission
MTP® cables are offering state-of-the-art multi-fiber and mechanical performance.
US Conec MTP® Connector delivers stable signals and achieves flexible system design.
The APC polish provides a minimal reflection of the optical signal for optimal signal integrity.
Corning SMF-28® Ultra Fiber allows tighter cable bends for slack storage and routing.
The Plenum (OFNP) outer jacket is fire resistant and low smoke to minimize damage.
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed