Cisco Compatible 10GBASE-ZR/ZW and OC-192/STM-64 LR-2 XFP Transceiver Module supports up to 80km link lengths over single-mode fiber (SMF) using a wavelength of 1550nm via an LC connector.
![Cisco Compatible 10GBASE-ZR/ZW and OC-192/STM-64 LR-2 XFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/550x550/22180.main.jpg)
Click to open expanded view
![Cisco Compatible 10GBASE-ZR/ZW and OC-192/STM-64 LR-2 XFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/22180.main.jpg)
![Cisco Compatible 10GBASE-ZR/ZW and OC-192/STM-64 LR-2 XFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/22180.B.jpg)
![Cisco Compatible 10GBASE-ZR/ZW and OC-192/STM-64 LR-2 XFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/22180.C.jpg)
![Cisco Compatible 10GBASE-ZR/ZW and OC-192/STM-64 LR-2 XFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/22180.D.jpg)
![Cisco Compatible 10GBASE-ZR/ZW and OC-192/STM-64 LR-2 XFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module This picture is about XFP-10GZR-55.](https://resource.fs.com/mall/products/60x60/22180.E.jpg)
Cisco Compatible 10GBASE-ZR/ZW and OC-192/STM-64 LR-2 XFP 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#11703
#11703
605,71 € (Incl. VAT)
FS P/N: XFP-10GZR-55
10 Sold
83 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 10GBASE-ZR/ZW and OC-192/STM-64 LR-2 XFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Part Number
XFP-10GZR-55
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
73
7
3
0
0
S***o
United States
August 29, 2023
The product advertised was exactly what I received, on time, and installation instructions were accurate. My order went well! I did not have to contact customer service. I would definitly order from them again!
Verified Purchase
Helpful 0
Comment 0E***e
United States
July 04, 2017
Those optics we bought earlier in the week arrived lightning fast! I know small order but it was urgent need. they arrived fast as needed
Verified Purchase
Helpful 0
Comment 0H***s
United States
February 08, 2017
I use FS.com's XFP modules and has saved us a metric ass ton of fiber cores. Optics installation is easy and hassle-free.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed