FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 3.
This picture is about 1.
This picture is about 4.
This picture is about 2.
This picture is about 5.
This picture is about 3.
This picture is about 1.
This picture is about 4.
This picture is about 2.
This picture is about 5.

Vertical Dual Sided Steel Cable Manager, 45RU, Bend Radius Finger, 5.9 in. Wide

#220091
#220091

Steel 5.9" Wide EIA 19" Rack/Cabinet

332,01 € (Incl. VAT)
FS P/N: CMV-DFDS45U5W
4 Sold
0 Review
0 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
270,00 € via UPS Express Saver®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Vertical Single Sided Steel Cable Manager, 45RU, Bend Radius Finger, 5.9 in. Wide

It is an ideal network wiring solution. With a height of 45U, it can accommodate a large number of network devices and cables, providing ample space for the computer room or data center. Made of high-quality SPCC and plastic materials, the structure is stable and durable. The compact size design saves space and is easy to install on the wall or in the rack. The design of 5.5 inches wide and 6 inches deep can meet the connection needs of various network cables. It is an ideal choice for building an efficient and neat network wiring system.

Specifications
Number of Rack Spaces
45RU
Style
Finger Duct
Orientation
Vertical
Product Type
Dual Sided
Body Material
Steel
Environment
Indoor
Dimensions (HxWxD)
78.74''x5.5''x12'' (2000x141.52x307.66mm)
Weight
42.32lbs (19.2kg)
Installation
Matching for 45U Open Rack
Included Accessories
Mounting Ears x8, Plastic Buckles x8, M4 x12 Pan Head Screws x8, 4 Toothed Washers x8, M4 x10 Countersunk Head Screws x32, M6 Floating Nut Combination x16 Sets
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
High-density Versatile Designs for Vertical Cable Management

The vertical cable manager pairs ultra-high-density capability and versatility, freeing up valuable floor space to result in significant cost savings for the network infrastructure.

Removable Dual Hinged Covers

The dust-proof covers protect cables from damage and provide easy access to cables

Square Edge Holes

Allow routing cables front-to-rear/rear-to-front to meet different cabling needs

T-shaped Flexible Fingers

Maintain proper bend radius to eliminate cable stress and manage all types of cables

products/220091.html
CMV-DFDS45U5W
products/220089.html
CMV-SFDS45U5W
products/63030.html
CMV-DFD45U5W
products/63033.html
CMV-SFD45U5W
products/188944.html
CMV-SFD42U9W
Number of Rack Spaces
45U
45U
45U
45U
42U
Style
Finger Duct with Cover
Finger Duct with Cover
Finger Duct with Cover
Finger Duct with Cover
Finger Duct with Cover
Orientation
Vertical
Vertical
Vertical
Vertical
Vertical
Product Type
Dual Sided
Single Sided
Dual Sided
Single Sided
Single Sided
Body Material
SPCC
SPCC
ABS
ABS
ABS
Cover Material
SPCC
SPCC
PVC
PVC
PVC
Dimensions (HxWxD)
78.74''x5.5''x12'' (2000x141.52x307.66mm)
78.74''x5.5''x6.0'' (2000x141.52x152.6mm)
83"x4.9"x12" (2108x125x310mm)
83"x4.9"x6.5" (2108x125x165mm)
73.5''x3.5''x6.0'' (1866.9x88.9x152.6mm)
Weight
42.32lbs (19.2kg)
21lbs (9.6kg)
37.04lbs (16.80kg)
20.35lbs (9.23kg)
22.05lbs (10kg)
Installation
Mount to Any EIA 19" Rack or Cabinet
Mount to Any EIA 19" Rack or Cabinet
Matching for 45U Open Rack
Matching for 45U Open Rack
Mount to Any EIA 19" Rack or Cabinet
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed