The standard design can be easily installed in any standard 19-inch cabinet. Made of high-quality SPCC and plastic materials, it ensures a stable and durable structure. The 1U size design saves space, and the single-sided design makes cable management simpler and more effective, helping to keep network wiring neat and orderly. This product is an ideal choice for building an efficient and reliable network system, and can meet the cable management needs in various scenarios.
Click to open expanded view
Horizontal Single Sided Steel Manager, 1RU, Finger Duct with Cover, 3.6 in. Depth
#220085
#220085
38,08 € (Incl. VAT)
FS P/N: CMH-SFDS1U
159 Sold
0 Review
0 Question
Models:
110 in Transit, Get it by 14 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
Horizontal Single Sided Steel Manager, 1RU, Finger Duct with Cover, 3.6 in. Depth
Specifications
Number of Rack Spaces
1U
Style
Finger Duct
Orientation
Horizontal
Product Type
Single Sided
Body Material
Steel
Environment
Indoor
Dimensions (HxWxD)
19''x4.46''x4.17'' (483x113.3x106mm)
Weight:
2.29lbs (1.04kg)
Installation
Matching for 1U Open Rack and Cabinet
Included Accessories
M4 Floating Nut Set x4
Features
Routes in/out the Cable Manager without Damage
Constructed with steel material, the cable manager features a flexible design to decrease damage to the cables when they are routed in/out of the cable manager channel.
T-shaped Flexible Fingers
Rounded Edges on Fingers
Integral Bend Radius Control
Meets the Various Cable Management Needs
Number of Rack Spaces | 1U | 2U | 1U | 2U | 1U |
Style | Finger Duct with Cover | Finger Duct with Cover | Finger Duct with Cover | Finger Duct with Cover | Finger Duct with Cover |
Orientation | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal |
Product Type | Single Sided | Dual Sided | Single Sided | Single Sided | Dual Sided |
Material | SPCC | SPCC | ABS | ABS | ABS |
Dimensions (HxWxD) | 19''x4.46''x4.17'' (483x113.3x106mm) | 19''x3.31''x9.1'' (483x84.1x232mm) | 1.73"x19.00"x3.43" (44.0x482.6x87.0mm) | 3.48"x19.00"x3.43" (89x482.6x87mm) | 1.73''x19.00''x6.85'' (44x482.6x174mm) |
Weight | 2.29lbs (1.04kg) | 4.58lbs (2.08kg) | 0.88lbs (0.45kg) | 1.87lbs (0.85kg) | 1.94lbs (0.88kg) |
Installation | Standard EIA 19" Rack Rails | Standard EIA 19" Rack Rails | Standard EIA 19" Rack Rails | Standard EIA 19" Rack Rails | Standard EIA 19" Rack Rails |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed