Due to the large amount of tie products and relatively simple design, make the tie become a data center cabling in the wiring harness of the very economical equipment system, and suitable for different occasions of multi-purpose projects. Ideal accessories for wiring management.
Click to open expanded view
100Pcs/Pack 6in.L x 0.15in.W Self-Locking Nylon Cable Ties, Black
#219653
#219653
5,83 € (Incl. VAT)
FS P/N: CMCT-6SLBK
8 Sold
0 Review
0 Question
Dimensions (L×W):
11 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
30-Day Returns
30-Day Exchange
100Pcs/Pack 8in.L x 0.18in.W Self-Locking Nylon Cable Ties, Black
Specifications
Dimensions (L×W)
6"x0.15" (148x3.mm)
Color
Black
Material
Nylon
Working Temperature
0 to 85℃ (32 to 185℉)
Environment
Indoor/Outdoor
Thickness
1.2mm
Maximum Bundle Diameter
40mm
Minimum Loop Tensile Strength
40lbs (18kg)
Function
Cable Management & Daily Necessities Organization
Package
100Pcs/Pack
Features
Ideal for Making Wiring Neat and Organized
These ties are easy to install and are adjustable to keep messy cables and wires neatly organized.
Flexible tails insert into head for self-locking connection.
Made of nylon with 40 lbs (18 kg) tensile strength, strong for high quality performance.
Precise head hole for easy and fast attachment.
Neater Cabling, Better Protection
Operating Instructions
1. Insert the end of the tie into the head
2. Tighten the zip ties to secure the cables
3. Cut off the excess part of the tie
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed