FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about ROADM-09T.
This picture is about ROADM-09T.
This picture is about ROADM-09T.
This picture is about ROADM-09T.
This picture is about ROADM-09T.
This picture is about ROADM-09T.
This picture is about ROADM-09T.
This picture is about ROADM-09T.
This picture is about ROADM-09T.
This picture is about ROADM-09T.

D7000 ROADM-09T, 9-degree CDCF Pluggable ROADM for D7000 Managed Chassis, Featuring WSS Technology

#216511
#216511

WSS CDCF Built-in PA & BA

20.692,91 € (Incl. VAT)
FS P/N: ROADM-09T
0 Sold
0 Review
1 Question
Pre-order, Ship by 31 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty
Building 400G DCI Networks with D7000 Series
Building 400G DCI Networks with D7000 Series
High transmission capacity, ease of operation and maintenance

ROADM-09T, 9-degree CDCF Pluggable ROADM, Featuring WSS Technology

D7000 series ROADM-09T is based on advanced next generation wavelength-selective switch (WSS) technology to support full colorless, directionless and contentionless (CDC-F) system configuration. This module is built-in pre-amplifier and booster amplifier which can simplifies the installation and scalability of your ROADM network while improving its overall flexibility and performance. ROADM-09T supports N*12.5GHz flexible grid (4≤N≤12). Besides, this module can achieve add and drop services or pass through.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. The D7000 supports AmpCon™-T/WebGUI/CLI management, which provides comprehensive management capabilities to enhance data security and operational efficiency and can be widely used in DCI, metro, regional and long-haul networks.

Specifications
Operation Wavelength
1528~1567.5nm (191.35~196.10THz)
Number of Channels
9
Channel Spacing
N*6.25 (N=8, 12, 16)
Channel Passband
39.5nm (1528~1567.5)
Optical Power
A/D1-9 IN: -20~15dBm
A/D 1-9 OUT: -8~16dBm
LINE IN: -35~-1dBm
LINE OUT: -2~21.5dBm
Optical Gain (Embedded Amplifier)
BA: 15~25dB
PA: 22~35dB
Passband Ripple
<1.5dB
Technology
WSS
Monitor Accuracy
-0.5~0.5dB
Monitor Resolution
0.1dB
Insertion Loss
LINE IN->A/D OUT: ≤10dB (5 typical)
A/D IN->LINE OUT: ≤10dB (5 typical)
(+1% MON): ≤23dB
Return Loss
≥45dB
Adjacent Channel Isolation
>25dB
Non-adjacent Channel Isolation
>30dB
Power Consumption
60W
Polarization Dependent Loss
≤1.5dB
Dimensions (HxWxD)
1.67"x8.42"x10.39" (42.3x213.9x264mm)
Housing
Pluggable Module (Occupies 2 Slots in D7000-CH2U Chassis)
Weight
2.43kg
Temperature
Operating: 0 to 45℃ (32 to 113°F)
Storage: -40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Efficient Multidirectional Transmission with a 9-Degree ROADM

With 9-Degree ROADM, you can optimize multidirectional connectivity efficiency and achieve unparalleled network performance by seamlessly integrating CDC-F technology.

Built-in PA and BA Ensure Optimal Multidirectional Signal Quality

ROADM-09T incorporates built-in PA and BA for bidirectional insertion loss compensation, ensuring optimal optical signal quality and smooth multidirectional service transmission.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon™-T/WebGUI Management
Visual AmpCon™-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Achieve Simpler and Efficient Management with AmpCon™-T
AmpCon™-T is a comprehensive management platform for centralized management, visual monitoring, and service configurations of D7000 series, enhancing efficiency and reducing costs.
Real-time Data Visualization
Real-time data visualization enhances network monitoring efficiency.
Performance Monitoring
Comprehensive performance monitoring improves issue resolution efficiency.
Flexible Configuration
Facilitates flexible configuration with differentiated service options to meet diverse business requirements.
All-in-One Platform, Suitable for Multiple Scenarios

The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Questions & Answers
Ask a question
All (1)Parameter (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed