FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OTDR08.
This picture is about OTDR08.
This picture is about OTDR08.
This picture is about OTDR08.
This picture is about OTDR08.
This picture is about OTDR08.
This picture is about OTDR08.
This picture is about OTDR08.
This picture is about OTDR08.
This picture is about OTDR08.

D7000, OTDR08, 8 Channels 1501nm Optical Time Domain Reflectometer (OTDR) for D7000 Series Managed Chassis

Hot #216495
Hot #216495

8CH 1501±1nm

4.030,53 € (Incl. VAT)
FS P/N: OTDR08
2 Sold
0 Review
0 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty
Building 400G DCI Networks with D7000 Series
Building 400G DCI Networks with D7000 Series
High transmission capacity, ease of operation and maintenance

8-channel OTDR08, Supports 8-channel OSW Dynamic Switching Test Port, Occupies 1 Slot

OTDR08 module can be extended up to 8 channels and is mainly used for fiber link attenuation testing and breakpoint testing. It supports online detection, supports forward and reverse detection, supports single trigger scanning function. And OTDR detection dynamic range is not less than 30dB.


The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. The D7000 supports AmpCon™-T/WebGUI/CLI management, which provides comprehensive management capabilities to enhance data security and operational efficiency and can be widely used in DCI, metro, regional and long-haul networks.

Specifications
Operating Wavelength
1501±1nm
Dynamic Range
up to 30dB
Channel Number
8
Detection Distance
up to 80km
Connector
LC/UPC
Dimensions (HxWxD)
42.3x106.8x264mm
Loss Measurement Accuracy
±0.1dB
Distance Test Accuracy
<20m
Event Dead Zone
<10m
Attenuation Dead Zone
<20m
Temperature
Operating: 0 to 45℃ (32 to 113°F)
Storage: -40 to 85℃ (-40 to 185°F)
Weight
0.91kg
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Maximizing Efficiency and Accuracy with Optical Detection Board
It provides multi-channel real-time online detection and monitoring, facilitating the support of fiber link attenuation and the precise identification of breakpoints in testing procedures.
8CH OSW Dynamic Switching Test Port
Dynamic Range up to 30dB
Occupies 1 Slot
Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon™-T/WebGUI Management
Visual AmpCon™-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Achieve Simpler and Efficient Management with AmpCon™-T
AmpCon™-T is a comprehensive management platform for centralized management, visual monitoring, and service configurations of D7000 series, enhancing efficiency and reducing costs.
Real-time Data Visualization
Real-time data visualization enhances network monitoring efficiency.
Performance Monitoring
Comprehensive performance monitoring improves issue resolution efficiency.
Flexible Configuration
Facilitates flexible configuration with differentiated service options to meet diverse business requirements.
All-in-One Platform, Suitable for Multiple Scenarios
The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed