FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about D7000-CH2U.
This picture is about D7000-CH2U.
This picture is about D7000-CH2U.
This picture is about D7000-CH2U.
This picture is about D7000-CH2U.
This picture is about D7000-CH2U.
This picture is about D7000-CH2U.
This picture is about D7000-CH2U.
This picture is about D7000-CH2U.
This picture is about D7000-CH2U.
This picture is about D7000-CH2U.
This picture is about D7000-CH2U.

D7000-CH2U, 8 Slots 2U Stackable Unloaded Chassis, Support Single-wavelength 200G/400G, Up to 3.2Tbps Capacity, Redundant AC PSUs, Support AmpCon™-T/WebGUI Network Management

Hot #216453
Hot #216453

AmpCon™-T 1+1 AC Power 3 Fans

3.209,43 € (Incl. VAT)
FS P/N: D7000-CH2U
23 Sold
0 Review
5 Questions
Pre-order, Ship by 31 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty
Building 400G DCI Networks with D7000 Series
Building 400G DCI Networks with D7000 Series
High transmission capacity, ease of operation and maintenance

D7000-CH2U, 8 Slots 2U Unloaded Chassis, Support Single-wavelength 200G/400G, Up to 3.2Tbps Capacity, Redundant DC PSUs, Support AmpCon™-T/WebGUI Network Management

This 8-slot 2U chassis measures 19 inches in width, featuring optical-electrical integration and a maximum load capacity of 1000W. It supports 1+1 redundant DC power supplies and allows for main control backup (defaulting to one single main control). It also provides up to 3.2 Tbs of capacity in two rack units.

The D7000 series is a 200G/400G stackable wavelength division transmission platform featuring large transmission capacity, small size, low power consumption, and easy operation and maintenance. The D7000 supports AmpCon™-T/WebGUI/CLI management, which provides comprehensive management capabilities to enhance data security and operational efficiency and can be widely used in DCI, metro, regional and long-haul networks.


Note: The chassis comes with 1x interface module, 1x main control module, 3x cooling fans, 2x DC power supplies and 8x port fillers.

Specifications
Slot Count
8-slot
Enclosure Type
Rack Mountable
Power Supply
2 (1+1 Redundancy), 90~264 V 50/60 Hz
240VHDC Power Supply 180~300 VHDC,12A-7A
Management Interface
1x CON RJ45
1x ETH RJ45
2x NM1/NM2 RJ45
Maximun Capacity
Up to 3.2 Tbps
Management
AmpCon™-T/WebGUI/CLI
Supported Service Types
400GE 100GE OTU4 10G WAN/LAN OTU2 OTU2E STM-64 FC800 FC1000 FC1600 FC3200
Network Typology
Point-to-point, Ring
Line rate
200/400G
Maximum Wavelength Number
96
Relative Humidity
5%-90% (Non-condensing)
Power Consumption
Max. 1300W
Hot-swappable Fans
3, Front-to-Back
Weight
15.79kg
Dimensions (HxWxD)
3.46"x17.32"x18.90" (88x440x480mm)
Temperature
Operating 0 to 45°C (32 to 113°F)
Storage -40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
High Integration Saves Space
The D7000 series supports multiple photonic racks and electrical cross-connect sub racks to be installed in one chassis at the same time to meet the needs of multiple scenarios.
8 Units Plug-in Modules
Matching of Optical & Electrical-Layer
Up to 3.2 Tbps
Redundant Power Supplies and Smart Fans

PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back airflow for superior cooling, noise and power reduction.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
3.2T Superior Performance
200G/400G per wavelength yielding a total of 3.2T capacity to efficiently support network applications.
Powerful Feature Set
Integrate 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM to flexibly match customer needs.
AmpCon™-T/WebGUI Management
Visual AmpCon™-T/WebGUI realizes one-click distribution of configurations and reduces the difficulty and cost of O&M.
Achieve Simpler and Efficient Management with AmpCon™-T
AmpCon™-T is a comprehensive management platform for centralized management, visual monitoring, and service configurations of D7000 series, enhancing efficiency and reducing costs.
Real-time Data Visualization
Real-time data visualization enhances network monitoring efficiency.
Performance Monitoring
Comprehensive performance monitoring improves issue resolution efficiency.
Flexible Configuration
Facilitates flexible configuration with differentiated service options to meet diverse business requirements.
All-in-One Platform, Suitable for Multiple Scenarios

The D7000 series applies to the core layer in data center interconnect and metro network, with various service interfaces and flexible networking for diverse transport network deployments.

Questions & Answers
Ask a question
All (5)10 Gigabit (1)Management (1)Parameter (1)Test Product (1)Transmission Distance (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed