FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

40mm Ribbon Fiber Fusion Splice Protection Sleeves for 8/12 Fibers, 50pcs/pkg

New #215025
New #215025

Ribbon 40mm 50pcs/pkg

11,90 € (Incl. VAT)
FS P/N: FS-4012SR
33 Sold
0 Review
0 Question
27 in Global Warehouse, Get it by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

40mm Ribbon Fiber Fusion Splice Protection Sleeves for 8/12 Fibers, 50pcs/pkg

This product is made up of cross-linked polyolefin heat-shrinkable tubes, hot melt tubes, and ceramic rods. It is specifically designed to provide strength members and protection to fiber optical splices.
Fiber optic splice protection sleeves for ribbon fibers protect mass fusion ribbons with up to twelve fibers.

Specifications
Product Type
Fiber Protection Sleeve
Application
Mass Fusion Splices
Length of Tube
40mm
Working Temperature
-55 to 100°C (-67 to 212°F)
Packaged Quantity
50pcs/pkg
Weight
100g
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Protection of Fiber Optical Closure

It is made up of a cross-linked polyolefin heat-shrinkable tube, hot melt tube, and ceramic rod. It is specifically designed to provide strength members and protection to fiber optical splices.

Full Sealed

Sealing protects the splice from the environment's effects.

Single-holed

Single-holed eliminates improper fiber threading.

Smooth Edges

Smooth deburred ends decrease the risk of installation.

Insulation Protection Enhanced Fiber Durability
These heat-shrinkable tubes are for bare fiber protection, which has the characteristics of fast shrinkage and high efficiency.
Higher Safety
Lower Safety
Application for Optical Fiber Connection
The connection strength and assembly speed of Fiber Optic Splice Protection Sleeve make it popular and widely praised in the application of optical cable maintenance and construction.
Fiber Cabling
Fiber to Home
Enterprise Network
Network Construction
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed