This product is made up of cross-linked polyolefin heat-shrinkable tubes, hot melt tubes, and stainless steel needles. It is specifically designed to provide strength members and protection to fiber optical splices.
Fiber optic splice protection sleeves for single fibers are ideal for protecting single fusion splices of primary and secondary tight or semi-tight coated fibers.
![1.2 x 30mm Fiber Optic Splice Protection Sleeve for Single Fiber, 50pcs/pkg This picture is about .](https://resource.fs.com/mall/mainImg/20240523112742bjascb.png)
Click to open expanded view
![1.2 x 30mm Fiber Optic Splice Protection Sleeve for Single Fiber, 50pcs/pkg This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20240523112742bjascb.png)
![1.2 x 30mm Fiber Optic Splice Protection Sleeve for Single Fiber, 50pcs/pkg This picture is about .](https://resource.fs.com/mall/mainImg/60x60/202405231127537akzwh.png)
![1.2 x 30mm Fiber Optic Splice Protection Sleeve for Single Fiber, 50pcs/pkg This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20240523112730mpc8rz.png)
![1.2 x 30mm Fiber Optic Splice Protection Sleeve for Single Fiber, 50pcs/pkg This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20240523112739zsapmd.png)
![1.2 x 30mm Fiber Optic Splice Protection Sleeve for Single Fiber, 50pcs/pkg This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20240523112811k2kchs.png)
1.2 x 30mm Fiber Optic Splice Protection Sleeve for Single Fiber, 50pcs/pkg
New #215019
New #215019
4,76 € (Incl. VAT)
FS P/N: FS-1230
11 Sold
38 Reviews
0 Question
89 in Global Warehouse, Get it by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
1.2 x 30mm Fiber Optic Splice Protection Sleeve for Single Fiber, 50pcs/pkg
Specifications
Product Type
Fiber Protection Sleeve
Application
Single Fusion Splices
Length of Tube
30mm
Outer Tube Diameter
3.75mm
Inner Tube DiameterInner
2.2mm
Steel Needle Diameter
1.2mm
After Recover Diameter
2.6mm
Working Temperature
-55 to 100°C (-67 to 212°F)
Packaged Quantity
50pcs/pkg
Weight
35g
Features
Protection of Fiber Optical Closure
It is made up of a cross-linked polyolefin heat-shrinkable tube, hot melt tube, and stainless steel needle. It is designed to provide strength members and protection to fiber optical splices.
Full Sealed
Sealing protects the splice from the environment's effects.
Single-holed
Single-holed eliminates improper fiber threading.
Smooth Edges
Smooth deburred ends decrease the risk of installation.
Insulation Protection Enhanced Fiber Durability
These heat-shrinkable tubes are for bare fiber protection, which has the characteristics of fast shrinkage and high efficiency.
Higher Safety
Lower Safety
Application for Optical Fiber Connection
The connection strength and assembly speed of Fiber Optic Splice Protection Sleeve make it popular and widely praised in the application of optical cable maintenance and construction.
Fiber Cabling
Fiber to Home
Enterprise Network
Network Construction
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
30
8
0
0
0
J***g
United States
July 26, 2023
These are perfect for fusion splice and pigtails applications. I’ve used these for years and never had an issue.
Verified Purchase
Helpful 0
Comment 0A***s
Portugal
August 03, 2019
They work exactly as expected. I\'m impressed.
Verified Purchase
Helpful 0
Comment 0M***n
Switzerland
February 01, 2018
Great, as described!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed