FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 214981.
This picture is about 214981.
This picture is about 214981.
This picture is about 214981.
This picture is about .
This picture is about 214981.
This picture is about 214981.
This picture is about 214981.
This picture is about 214981.
This picture is about .

16 Channels CWDM Mux or Demux, 1310-1610nm, with Monitor and Expansion Port, 4.5dB Typical IL, LC/UPC, Single Fiber, FMU Plug-in Module

#214981
#214981

FMU Plug-in Module ITU-T

379,61 € (Incl. VAT)
FS P/N: FMU-MC163161EMS
6 Sold
0 Review
1 Question
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty
30-Day Returns
30-Day Exchange

16 Channels CWDM Mux or Demux, 1310-1610nm, with Monitor and Expansion Port, 4.5dB Typical IL, LC/UPC, Single Fiber, FMU Plug-in Module

The 16CH Mux or Demux is a cost-effective, flexible, and suitable for short-distance transmission passive CWDM device based on TFF (Thin Film Filter). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T G.694.2, it maximizes the capacity of the C-band range.

In conjunction with FS CWDM optical transceivers and OADM, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Note: This is a single fiber unidirectional Mux, so you need to buy two to use together.

Specifications
Wavelength
16 Channels 1310-1610nm
Channel Spacing
20nm
Passband Ripple
≤ 0.5dB
Center Wavelength Accuracy
± 0.05nm
Channel Passband
± 6.5nm
Technology
TFF (Thin Film Filter)
Insertion Loss
≤ 5.0dB, 4.5dB Typical
Insertion Loss @ Exp
≤ 4.75dB
Insertion Loss @ 1% Mon Port
≤ 22dB
Return Loss
≥ 45dB
Directivity
≥ 50dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Power Handling
≤ 500mW
Dimensions (HxWxD)
1.73"x8.35"x10.04" (44x212x255mm)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Diversified Ports for 16 Channels CWDM Mux or Demux

The 1310nm-1610nm channel port for ITU grid CWDM traffic, EXP port for service expansion, MON port for optical performance monitonring.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Data Center Interconnect for CWDM Network
Mux Demux interconnect seamlessly with transponder, muxponder, and third-party WDM products, to form cost-effective high-capacity CWDM tailored solutions.
Data Center/DCI
ISP
Campus/Institute
Enterprise/Business
Mobility
Number of Channel
16
4
Wavelength
1310-1610nm
1550-1610nm
Insertion Loss
≤ 5.0dB, 4.5dB Typical
≤ 1.75dB, 1.5dB Typical
Channel Spacing
20nm
20nm
Channel Isolation
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥ 45dB
Technology
TFF (Thin Film Filter)
TFF (Thin Film Filter)
Property
Passive
Passive
Power Handling
≤ 500mW
≤ 500mW
Housing
FMU Plug-in Module
FMU Plug-in Module
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed