The 800GBASE-SR8 OSFP Optical Transceiver Module is designed for 800GBASE Ethernet and 800Gb/s 2xNDR InfiniBand systems throughput up to 100m over OM4 multimode fiber (MMF) using a wavelength of 850nm via a MTP/MPO-16 connector. This transceiver is compliant with IEEE P802.3ck, OSFP MSA. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Ethernet, InfiniBand, data centers, high-performance computing networks, enterprise core and distribution layer applications.
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 100m DOM MPO-16/APC MMF Optical Transceiver Module This picture is about 5.](https://resource.fs.com/mall/mainImg/202401041117445h7fia.jpg)
Click to open expanded view
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 100m DOM MPO-16/APC MMF Optical Transceiver Module This picture is about 5.](https://resource.fs.com/mall/mainImg/60x60/202401041117445h7fia.jpg)
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 100m DOM MPO-16/APC MMF Optical Transceiver Module This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202401291031047oimll.jpg)
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 100m DOM MPO-16/APC MMF Optical Transceiver Module This picture is about 3.](https://resource.fs.com/mall/mainImg/60x60/20240129103104luf3iu.jpg)
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 100m DOM MPO-16/APC MMF Optical Transceiver Module This picture is about 4.](https://resource.fs.com/mall/mainImg/60x60/20240129103104nwofoi.jpg)
![Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 100m DOM MPO-16/APC MMF Optical Transceiver Module This picture is about 4.](https://resource.fs.com/mall/mainImg/60x60/20240104111744jczaa8.jpg)
Customized OSFP 800GBASE-SR8 Finned Top PAM4 850nm 100m DOM MPO-16/APC MMF Optical Transceiver Module
#212587
#212587
950,81 € (Incl. VAT)
FS P/N: OSFP-SR8-800G
0 Sold
0 Review
3 Questions
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
Label Service:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Customized 800GBASE-SR8 OSFP Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO-16, DOM, Finned Top)
Specifications
Part Number
OSFP-SR8-800G
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
850nm
Max Cable Distance
60m@OM3/100m@OM4
Connector
MTP/MPO-16 APC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PD
TX Power
-4.6~4dBm
Minimum Receiver Power
-6.4dBm
Power Budget
1.8dB
Receiver Overload
4dBm
Power Consumption
≤14W
Extinction Ratio
>2.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes
Protocols
OSFP MSA 5.0, CMIS 5.1
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤14W
Low Power Consumption
VCSEL Laser
Ensure Production
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Center Wavelength | 850nm | 1310nm | 1310nm | 1310nm |
Connector | MTP/MPO-16 | MTP/MPO-16 | MTP/MPO-16 | Dual MTP/MPO-12 |
Cable Distance (Max.) | 100m | 2km | 500m | 2km |
Modulation | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 | 8x106.25G PAM4 |
Transmitter Type | VCSEL | EML | EML | EML |
Packaging Technology | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP | Broadcom 7nm DSP |
Power Consumption | ≤14W | ≤16.5W | ≤16.5W | ≤16.5W |
Application | Ethernet InfiniBand Data Center 800G to 800G | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout | Ethernet Data Center 800G to 2x400G Breakout 800G to 8x100G Breakout |
Questions & Answers
Ask a question
All (3)Advantage (1)Compatibility (1)Transmission Distance (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed