The NVIDIA® ConnectX®-7 MCX715105AS-WEAT provides high-performance and flexible solutions with a single port of 400Gb connectivity and supports InfiniBand and Ethernet protocols. It enables 256 to 4Kbyte maximum transmission unit (MTU), 2Gbyte messages. For storage workloads, MCX715105AS-WEAT provides a broad set of software-defined, hardware-accelerated networking, storage, and security capabilities, enabling organizations to modernize and secure their IT infrastructures. Moreover, ConnectX-7 empowers agile and high-performance solutions from edge-to-core data centers to clouds, all while enhancing network security and reducing the total cost of ownership.
Click to open expanded view
NVIDIA Mellanox MCX715105AS-WEAT ConnectX®-7 InfiniBand/VPI Adapter Card 400GbE/NDR, Single-Port QSFP112, PCIe 5.0 x 16, Secure Boot, Tall&Short Bracket
#212163
#212163
2.365,72 € (Incl. VAT)
FS P/N: MCX715105AS-WEAT
13 Sold
0 Review
2 Questions
Pre-order, Ship by 14 Feb, 2025
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
NVIDIA MCX715105AS-WEAT ConnectX-7 VPI Adapter Card, 400GbE/NDR Single-Port QSFP112, PCIe 5.0 x16, Tall&Short Bracket
Specifications
Brand
Nvidia
Technology
InfiniBand
Ports
Single
Host Interface
PCIe 5.0 x16
Data Rate
(IB) NDR/NDR200/HDR/HDR100/EDR/FDR/SDR; (Eth) 400/200/100/50/25/10Gb/s
Interface Type
QSFP112
SR-IOV
Yes
RDMA
Yes
Adapter Card Size(W×D)
6.6"x2.71" (167.65mmx68.90mm)
Bracket Height
Tall & Short
Operating Temperature
0 to 55 °C (32 to 131 °F)
Storage Temperature
-40 to 70 °C (-40 to 158 °F)
Supported
operating systems
operating systems
Linux, Windows, VMware, Kubernetes
RoHS Compliant
Yes
Connectivity Solutions
Features
ConnectX InfiniBand Adapters Deliver Unparalleled Performance and Efficiency
RDMA Technology Empowers EDC and HPC
RDMA allows real CPU offloads and kernel bypass, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.
QoS (Quality of Service) for Better Traffic Control
InfiniBand is the only high-performance interconnect solution with proven quality-of-service capabilities, resulting in unmatched network efficiency.
Ports | Single-Port QSFP112 | Single-Port OSFP | Single-Port OSFP | Single-Port OSFP |
PCIe Interface | PCIe 5.0x 16 | PCIe 5.0x 16 | PCIe 5.0x 16 | PCIe 5.0x 16 |
Support InfiniBand Data Rate | NDR/NDR200/HDR/HDR100/EDR/FDR/SDR | NDR/NDR200/HDR/HDR100/EDR/FDR/SDR | SDR/FDR/EDR/HDR/NDR/NDR200 | NDR/NDR200/HDR/HDR100/EDR/FDR/SDR |
Support Ethernet Data Rate | 400/200/100/50/25/10 Gb/s | 400/200/100/50/40/10/1 Gb/s | — | 400/200/100/50/40/10/1 Gb/s |
RDMA | ||||
ASAP2 (Virtual Switch offload) | ||||
SR-IOV | ||||
Hardware-based I/O Virtualization |
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed