The NVIDIA® ConnectX®-7 MCX75310AAS-NEAT provides high-performance and flexible solutions with a single port of 400Gb connectivity and supports InfiniBand and Ethernet protocols. It enables 256 to 4Kbyte maximum transmission unit (MTU), 2Gbyte messages. For storage workloads, MCX75310AAS-NEAT provides a broad set of software-defined, hardware-accelerated networking, storage, and security capabilities, enabling organizations to modernize and secure their IT infrastructures. Moreover, ConnectX-7 empowers agile and high-performance solutions from edge-to-core data centers to clouds, all while enhancing network security and reducing the total cost of ownership.
Click to open expanded view
NVIDIA Mellanox MCX75310AAS-NEAT ConnectX®-7 InfiniBand/VPI Adapter Card 400GbE/NDR, Single-Port OSFP, PCIe 5.0 x 16, Secure Boot, Tall&Short Bracket
#212161
#212161
2.365,72 € (Incl. VAT)
FS P/N: MCX75310AAS-NEAT
21 Sold
1 Review
2 Questions
Pre-order, Ship by 14 Feb, 2025
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
NVIDIA MCX75310AAS-NEAT ConnectX-7 VPI Adapter Card, 400GbE/NDR Single-Port OSFP, PCIe 5.0 x16, Tall&Short Bracket
Specifications
Brand
Nvidia
Technology
InfiniBand
Ports
Single
Host Interface
PCIe 5.0 x16
Data Rate
(IB) NDR/NDR200/HDR/HDR100/EDR/FDR/SDR; (Eth) 400/200/100/50/40/10/1Gb/s
Interface Type
OSFP
SR-IOV
Yes
RDMA
Yes
Adapter Card Size(W×D)
6.6"x2.71" (167.65mmx68.90mm)
Bracket Height
Tall & Short
Operating Temperature
0 to 55 °C (32 to 131 °F)
Storage Temperature
-40 to 70 °C (-40 to 158 °F)
Supported
operating systems
operating systems
Linux, Windows, VMware, Kubernetes
RoHS Compliant
Yes
Connectivity Solutions
Features
ConnectX InfiniBand Adapters Deliver Unparalleled Performance and Efficiency
RDMA Technology Empowers EDC and HPC
RDMA allows real CPU offloads and kernel bypass, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.
QoS (Quality of Service) for Better Traffic Control
InfiniBand is the only high-performance interconnect solution with proven quality-of-service capabilities, resulting in unmatched network efficiency.
Ports | Single-Port OSFP | Single-Port OSFP | Single-Port OSFP | Single-Port QSFP112 |
PCIe Interface | PCIe 5.0x 16 | PCIe 5.0x 16 | PCIe 5.0x 16 | PCIe 5.0x 16 |
Support InfiniBand Data Rate | NDR/NDR200/HDR/HDR100/EDR/FDR/SDR | NDR/NDR200/HDR/HDR100/EDR/FDR/SDR | SDR/FDR/EDR/HDR/NDR/NDR200 | NDR/NDR200/HDR/HDR100/EDR/FDR/SDR |
Support Ethernet Data Rate | 400/200/100/50/40/10/1 Gb/s | 400/200/100/50/40/10/1 Gb/s | — | 400/200/100/50/25/10 Gb/s |
RDMA | ||||
ASAP2 (Virtual Switch offload) | ||||
SR-IOV | ||||
Hardware-based I/O Virtualization |
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
C***o
United States
April 22, 2024
The experience was flawless - worked out of the box. Firmware was also updated to the latest version when I pulled the card out of the box. I also really appreciate support from FS during my shopping/decision making.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed