FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .
This picture is about  .

Customized MTP®-8 Hybrid Trunk Cable, 8-144 Fibers, Single Mode (OS2), Plenum (OFNP), 0.35dB Max, Double Jacket, Yellow

New #209711
New #209711

40/100G Base-8 Cabling System

91,63 € (Incl. VAT)
FS P/N: HD-XXMTPLCSMF
57 Sold
0 Review
0 Question
Choose Length:
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Fiber Count:
8 Fibers
Cable Jacket:
OFNP
Connector A:
Female APC 0.35dB
Connector B:
LC UPC Uniboot 0.25dB
Polarity:
Type B Cross
Pulling Eye:
None
Pre-order, Ship by 5 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

Customized MTP®-8 Hybrid Trunk Cable, 8-144F, OS2, 0.35dB

MTP® trunk cables with a more robust double jacket sheath provide greater crush resistance. They are typically designed for a longer cable length in cabinet-to-cabinet applications or for connecting different areas of a building. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management problems.

MTP®-8 is optimized for 40G QSFP+ PLR4 to 10G SFP+ LR, 400G OSFP/QSFP-DD DR4 to 100G QSFP DR and 400G OSFP/QSFP-DD XDR4 to 100G QSFP FR optics connection and high-density data center applications.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP®
Connector B
LC UPC Uniboot (Duplex)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Fiber Grade
G.657.A1 (Compatible with G.652.D)
MTP Connector IL
0.35dB Max
LC Connector IL
≤0.25dB
MTP Connector RL
≥65dB
LC Connector RL
≥55dB
Attenuation at 1310nm
≤0.4dB/km
Attenuation at 1550nm
≤0.3dB/km
Cable Jacket
Plenum (OFNP)
Fiber Count
8-144 Fibers
Cable Outside Diameter (OD)
3.6~11.2mm
Breakout Outside Diameter (OD)
2.0mm
Long-term Tensile Load
100~300N
Short-term Tensile Load
300~1000N
Operating Temperature
0 to +60°C (32 to 140℉)
Storage Temperature
-10 to +70°C (14 to 158℉)
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Double Jacket Sheath Protects Network Connection Further
Double jacket with greater crush resistance protects the fiber optic core and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Custom Connectors
The female (without pins) connector can be directly connected to transceivers or other male connectors.
The male (with pins) connector is mated to the female side for adapters, cassettes or panels connection.
Custom Polarity

Master fiber polarity knowledge to manage and optimize your network and connection. You can also click the Technical White Paper if you have any interest or questions about polarity.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed