The LC APC fiber optic connector is a single mode 9/125μm OS1/OS2 simplex fiber connector, compatible with 250µm and 900µm optical fibers, and 0.9mm, 2mm, and 3mm cordage. Each connector with separate boot kits is available for 0.9 and 2.0mm diameter style cables and the length fixing device is to ensure stripping fiber in the right range.
The field-installable connector is a factory pre-polished connector that eliminates the need for hand polishing in the field. Proven mechanical splice technology ensuring precision fiber alignment, a factory pre-cleaved fiber stub, and a proprietary index-matching gel combine to offer an immediate low-loss termination. Each connector is color-coded per industry-standard requirements to aid in identification during and after installation. It provides an ideal solution for optical cabling inside buildings and floors for LAN & CCTV applications and with the expansion of FTTH.
Please note that 0.9mm, 2.0mm, and 3.0mm diameter are for the same usage. If 0.9mm or 2.0mm is needed, just install the corresponding black boot kit.
Click to open expanded view
LC/APC Simplex OS1/OS2 Single Mode Field Assembly Mechanical Connector
New #208549
New #208549
5,83 € (Incl. VAT)
FS P/N: FS-FAOC-LCA-SM-P
134 Sold
0 Review
0 Question
Pre-order, Ship by 14 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
LC/APC Simplex OS1/OS2 Single Mode Field Assembly Mechanical Connector
Specifications
Connector Type
LC APC
Body Style
Simplex
Ferrule Material
Ceramic
Fiber Mode
9/125μm Single Mode
Insertion Loss
0.35dB Max, 0.15dB Typ.
Return Loss
50dB Min.
Housing Color
Green
Boot Color
Green
Cable Diameters
0.9/2.0/3.0mm
Temperature
Storage -40 to 85°C (-40 to 185℉)
Operating -20 to 75°C (-4 to 167℉)
Operating -20 to 75°C (-4 to 167℉)
Features
Pre-polished Connectors Support Installation in the Field
Factory pre-polished fiber end face and high-precision mechanical splice technology enable fiber optic networks to be installed quickly and cost-effectively to offer an immediate low-loss termination.
Two Re-terminations for Optimum Termination Result
Available for 0.9, 2.0, and 3.0mm Diameter Cable
0.35dB Low Insertion for Optimum Optical Performance
Operating Instructions
Insert the fiber into the boot and strip off 25.4-27.4mm strengthened layer
Put the cable into the length fixing device and strip the 250um fiber
Clean and check the fiber, reserve the bare fiber to 10-12mm
Insert the fiber into connector body through the fiber guide and stop when it bends
Lock the fiber and tighten the boot to make it aramid into the thread
Complete assembly and press the connector clip to remove the dust cap for use
Designed for More Rapid Deployment of Custom Fiber Links
Works perfectly for typical moves, adds, and changes in LAN, FTTx, Enterprise, and so on.
LAN/WAN/FTTx Applications
Equipment Termination
Field Repair/Replacement
Equipment Test Leads
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed