FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.
This picture is about N5850-48X6C.

N5850-48X6C, 48-Port Ethernet L3 Data Center Switch, 48 x 10G RJ-45, with 6 x 100G QSFP28 Uplinks, PicOS®, Support MLAG, Broadcom Chip

#207993
#207993

PicOS® Leaf Broadcom AmpCon™ MLAG EVPN-VXLAN

6.991,25 € (Incl. VAT)
FS P/N: N5850-48X6C
15 Sold
2 Reviews
9 Questions
97 in Global Warehouse, Get it by 18 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

N5850-48X6C, 48-Port L3 Data Center Switch, 48 x 10Gb RJ-45, with 6 x 100Gb QSFP28 Uplinks, PicOS®, Broadcom Chip, with Perpetual License and 5-year Service Bundle

The N5850-48X6C 48-Port Ethernet L3 switch has 48x 10Gb RJ-45 ports and 6x 100Gb QSFP28 uplinks, each QSFP28 port supports 100GbE or 4 x 25Gb, providing high-density availability.
Pre-loaded with PicOS®, it is equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

Specifications
Ports
48 x 10G RJ-45 and 6 x 100G QSFP28
Switch Chip
BCM56771 Trident III
CPU
Intel® Atom® C3558 2.2GHz 4-Core x86 processor
Operating System
PicOS®
Switching Capacity
1.08 Tbps
Packet Buffer
32MB
Forwarding Rate
964.28 Mpps
Flash Memory
2x 16MB
SDRAM
8GB x 2 SO-DIMM
Number of VLANs
4k
Airflow
Front-to-Back
Max. Power Consumption
323W
Hot-swappable Fans
5(4+1 Redundancy)
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
PicOS® Delivers More Resilient & Efficient Network Operations
With PicOS®, deliver highly resilient, highly reliable, programmable networks that are leaner and more scalable than their monolithic predecessors.
AmpCon™ Automated Life Cycle Management
With AmpCon™'s Push-Button deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
Flexible 10/100GbE Interface Speeds for Multi-scenario Deployment
10G for servers, 100G uplinks for spine switches.
BCM56771
Broadcom Chip
1.08 Tbps
Switching Capacity
964.28 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans

Ship with dual power supplies and smart fans by default, provide high availability and longevity.

Switch Speeds
48x10G, 6x100G
48x10G, 6x40G
48x25G, 2x10G, 8x100G
Switch Chip
BCM56771
BCM56864
BCM56873
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
Airflow
Front-to-Back
Back-to-Front
Back-to-Front
MLAG
yesyesyes
EVPN-VXLAN
yesyesyes
OSPFv2/v3
yesyesyes
BGP4/BGP4+
yesyesyes
NETCONF
yesyesyes
Videos
Questions & Answers
Ask a question
All (9)PicOS® (4)AmpCon™ (2)Product Comparison (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

C***e

United States

March 07, 2024
5.0
It arrived undamaged. FS pays exceptional attention to packaging, ensuring items are well-protected during transit. Their dedication to this aspect of service truly deserves recognition.
Verified Purchase
Helpful 1
Comment 0

F***e

United States

December 21, 2023
5.0
The service was truly fantastic, and the staff's expertise was evident. Considering the quality of the switch and the competitive pricing, I would highly recommend it to anyone in need. I'm already looking forward to future dealings with them!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed