NETGEAR AFM735 compatible SFP transceiver supports up to 2km link lengths over multi-mode fiber (MMF) using a wavelength of 1310nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of NETGEAR switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 100BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.
Click to open expanded view
NETGEAR AFM735 Compatible SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module (Industrial)
#20754
#20754
10,71 € (Incl. VAT)
FS P/N: SFP-100FX-31-I
591 Sold
120 Reviews
5 Questions
Compatible:
799 in DE Warehouse, Get it by 11 Sep, 2024
135 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR AFM735 Compatible 100BASE-FX SFP Transceiver Module (MMF, 1310nm, 2km, LC, IND, DOM)
Specifications
NETGEAR Compatible
AFM735
Vendor Name
FS
Form Factor
SFP
Max Data Rate
100Mbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-15~8dBm
Receiver Sensitivity
< -32dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE802.3U, GR-468, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
All (5)Matching Cables (2)FS Box (1)Product Comparison (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
87
23
10
0
0
S***u
Belgium
September 03, 2024
Working fine for a few months already.
Verified Purchase
Helpful 0
Comment 0t***r
New Zealand
November 06, 2023
All arived as requested and delivery was within a week.
Verified Purchase
Helpful 0
Comment 0A***k
Sweden
March 15, 2023
Working perfect as MADI SFP:s in products from both Lawo and Riedel Mediornet TDM!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed