FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.
This picture is about S5810-48FS.

S5810-48FS, 48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip

#207067
#207067

Broadcom PicOS® AmpCon™ MLAG PTP PVST

2.615,62 € (Incl. VAT)
FS P/N: S5810-48FS
5 Sold
1 Review
9 Questions
31 in DE Warehouse, Get it by 8 Jul, 2024
493 in Global Warehouse, Get it by 17 Jul, 2024
1 in Transit, Get it by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip


S5810-48FS, a next-gen L3 switch with 48x 1G SFP downlinks and 4x 10G SFP+ uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ Management Platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

This switch adopts cutting-edge Broadcom chips to deliver 176 Gbps switching capacity and 132 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. It offers advanced features, such as enhanced Layer 3 functionality, simplified management, and diverse multicast protocols. This switch is ideal for various industries including network service providers (ISPs), telecommunications operators, retail, sports & entertainment, manufacturing, and more.

Specifications
Ports
48x 1G SFP | 4x 1G/10G SFP+
Switch Chip
BCM56340
Switching Capacity
176 Gbps
Operating System
PicOS®
Forwarding Rate
132 Mpps
MAC Address
65,536
SDRAM
1GB
ARP
12,000
Flash Memory
512MB
Input Voltage
100-240VAC, 50-60Hz, 3A Max
Latency
6.54μs
Power Output
150W
Packet Buffer
4MB
Max. Power Consumption
<100W
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4/IPv6 Routes
6,000/3,000
Fan Number
3 (2+1 Redundancy) Built-in
Dimensions (HxWxD)
1.73''x17.32''x13.39'' (44x440x340mm)
Airflow
Left-to-Right
Temperature
Operating: 0 to 50ºC (32 to 122°F)
Storage: -40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

AmpCon™ Automated Life Cycle Management

With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >

High-Density Ports Meet Diverse Network Needs
48 auto-sensing ports allow to connect multiple devices according to different bandwidth, offering a more flexible network connection.
BCM56340
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Dual Redundant Power Supplies and 2+1 Smart Fans
PSUs can be removed/replaced without shutting down the system, variable-speed fans with left-to-right airflow for superior cooling, noise and power reduction.
207067
1+1 Redundant Power Supplies
PSUs can be removed/replaced without shutting down the system
2+1 Smart Fans
Variable-speed fans for superior cooling, noise and power reduction
207067
RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T
(8 combo)
48x 100/1000BASE-T
SFP Ports
48x 1G SFP
4x 1G SFP
(4 combo)
28x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
PoE+/PoE
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyes
Videos
Questions & Answers
Ask a question
All (9)Unanswered Question (1)PicOS® (4)Application (2)Product Comparison (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

M***k

United States

February 26, 2024
5.0
I would like to take this opportunity to praise for the prompt delivery and quick response of customer service team from you that I have experienced so far, FS products are reliable, fast service and good communication.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed